Date Published:May. 10. 2020

Increased degree of vacuum in equipment is required 【Productivity increase】

Screws which support equipment vacuuming are in stock

Screws that support the evacuation of gas trapped in the bottom of screw holes or drilled holes are available. The following variations are available for use in accordance with the equipment and environment.

  • SUSXM7/SUS316L/titanium
  • Special chemical polish for suppressing outgassing  SVSS-PC
  • Special surface treatment for suppressing galling  SVSL-PN
  • Integrated washer  SVSQS
  • Washer with integrated ventilation groove  SWAS-VF

Recommended product

Screws for Vacuum Equipment


Issue/case studies Improved productivity/workability Semiconductor Manufacturing Equipment FA Devices Solution samples Special Screws