Stoppers for Linear Guides
What is a Linear Guide Stopper?
It is a component used to prevent slip-out, falling, and to act as a stopper in case of uncontrolled movement for linear guideways (linear ways, linear guides, slide rails).
You can choose the attachment method and shape according to the design and application, such as L-type, convex type, gate type, and types that attach directly to the rail.
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Stoppers for Linear Guides, Compact Type, Steel, with Stopper Bolt with Urethane Pad | Stoppers for Linear Guides, Compact Type, Stainless Steel, with Stopper Bolt with Urethane Pad | |||||||
Part Number | NLSPN-U | NLSPNS-U | |||||||
Feature | Compact Design | Compact Design | |||||||
Material | Steel | Stainless Steel | |||||||
Function | With Urethane Pad Bolt | With Urethane Pad Bolt | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | NLSPN-01-U NLSPN-02-U NLSPN-03-U NLSPN-04-U | NLSPNS-01-U NLSPNS-02-U NLSPNS-03-U |
Related products
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Stopper Bolts - Stainless Steel SUS420J2 | Rounded Head Stopper Bolts - Stainless Steel SUS420J2 | |||||||
Part Number | SPMJ | SPMJ-B | |||||||
Feature | Quenching Abrasion Resistance |
Quenching Abrasion Resistance |
|||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | SPMJ-M10 SPMJ-M12 SPMJ-M5 SPMJ-M6 SPMJ-M8 | SPMJ-M10-B SPMJ-M12-B SPMJ-M5-B SPMJ-M6-B SPMJ-M8-B |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data