Date Published:Jul. 06. 2022

No. 4: Electron beam and ion

Semiconductor manufacturing equipment includes equipment using electron beams and ions.

See here for special product problem solution examples using non-magnetic screws

Equipment using electron beams and ions

Typical equipment examples include
・Electron beam lithography equipment
・Electron beam exposure equipment
・Scanning electron microscopes
・Ion implantation equipment


These equipment types use large quantities of low-magnetism parts in order to avoid affecting the electron beams or ions.
As well, because electron beams are used in vacuum environments in order not to collide with airborne molecules, many types of equipment include vacuum chambers.

For vacuum environments, see here

NBK offers non-magnetic products

Click here for our full lineup
 
Material Tantalum C5191(Phosphor Bronze) 64 Titanium Pure Titanium Titanium SUS316L
Part Name Hex Socket Head Cap Screws
(Tantalum)
Hex Socket Head Cap Screws - Phosphor Bronze Hex Socket Head Cap Screws - High Intensity Titanium Alloy Hex Socket Head Cap Screws - Titanium Cross Recessed Flat Head Machine Screws - High Intensity Titanium Alloy Socket Head Cap Screw with Special Low Profile - Stainless Steel
Part Number SNSTA SNSP SNSTG SNST SNFTG SSHL
  Click here for the lineup Click here for the lineup Click here for the lineup Click here for the lineup


Tools for locations where magnetization is to be avoided are also available.
 
Material 64 Titanium CFRTP(Carbon Fiber Reinforced Thermoplastics resin)
Part Name Titanium Hexagon Key CFRTP Adjustable Wrench
Part Number SKHTG SKMWCP-200
  Click here for the lineup

See here for special product problem solution examples using non-magnetic screws

Problem Solution Examples by Semiconductor Manufacturing Process

Problem solution examples are introduced by semiconductor manufacturing process.
Pre-process here
Post-process here

"The Semiconductor Industry and NBK" back numbers

List here

Product Introduction Cleanroom/vacuum/non-magnetic Semiconductor Manufacturing Equipment The Semiconductor Industry and NBK Special Screws