Date Published:Nov. 15. 2022
No. 7: SEMI Standards
About SEMI Standards
SEMI(Semiconductor Equipment and Materials International)is a self-regulatory industry standard widely used around the world in areas including semiconductors, FPD manufacturing, and solar power.This standard recommends the use of Handles conforming to the Supplier Ergonomic Success Criteria (SESC) standard, in order to create a safe, comfortable, and convenient working environment.
NBK has SEMI standard compliant products.
Click here for our full lineupPulls
Material | Stainless Steel | Stainless Steel |
---|---|---|
Part Name | U-shaped Pull | U-shaped Pull - with Washer |
Part Number | UNFS-SH | UNFS-H-W |
Click here for the lineup |
Captive Series Service
NBK has captive series services best suited for CE markings.
Captive Series Captive Series
Screws will be treated with relief cut and given a captive function.
Best suited for use on panels that frequently open/close for maintenance, etc.
Cleanroom Wash / Cleanroom Packing Service
Cleanroom washing and cleanroom packing can be performed so that items can be used directly in a vacuum chamber or a cleanroom.Problem Solution Examples by Semiconductor Manufacturing Process
Problem solution examples are introduced by semiconductor manufacturing process.Pre-process here
Post-process here
"The Semiconductor Industry and NBK" back numbers
List here
Product Introduction
Issue/case studies
Safety measures/precautionary measures
Elegant functionality/design
Semiconductor Manufacturing Equipment
The Semiconductor Industry and NBK
Machine Elements