Available Area
Japan, the US, Canada, ChinaThis item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
Characteristics
- A dedicated transceiver for EPU-100 (EPU-100) EPU-220 (EPU-220).
- With a PC and USB connection enable wireless operation of EPU-100EPU-220.
- Simultaneous automated operation of up to 32 EPU-100EPU-220 is possible.
- A USB cable for PC connection (length: 50cm) is provided.
Material/Finish
EPC-100 | |
---|---|
Main Body | A6063 Anodized |
Does not contain any of the 10 chemicals restricted under the RoHS Directives.
Performance
Power Source Voltage | 5V + 5% (USB power supply) | |
Wireless Communication | 2.4GHz Band Wireless Communication | |
Wireless Reach Distance (Reference Value) |
Indoors | 60m |
Outdoors | 1200m | |
Maximum No. of Connected | 32 Units |
Only takes two minutes to understand!Wireless Positioning Units Installation/Connection Method
Precautions for Use
Be sure to read the Instruction Manual before use to ensure safe and correct usage.Related Products
Transceivers EPC-200-CCEPC-210-EIPcan be used to control EPU-100EPU-220 for connection with a PLC.EPC-200-CCEPC-210-EIP