• Auto-Positioning Units

EOTAP-200

Mounting Plates for High Torque Adapters

Available Area

Can be sold/shipped to the US, Canada, Mexico, South Korea, Taiwan

Characteristics

  • A dedicated adapter plate for use with the high torque adapter EOAT-200 (EOAT-200).
  • If replacing the digital position indicator and handle attached to a machine with EPU-210 or EPU-220, use the positioning pin hole for the the digital position indicator of the machine as-is to mount a high torque adapter.

EOTAP-200Mounting Plates for High Torque Adapters


Dimension Drawing

EOTAP-200Mounting Plates for High Torque Adapters寸法図

Specs/CAD

Part Number Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
EOTAP-200 33 32.44 CAD Cart

Material/Finish

EOTAP-200
Plate Aluminum Alloy
Positioning Pin Aluminum Alloy

Precautions for Use

For mounting methods, refer to the Instruction Manual for EPU-210 (EPU-210) and EPU-220 (EPU-220).


Product List

Most Read