• Special Screws (Bolts)
  • High Strength

SPFS-M4

Socket Head Cap Screws - Perfect S.S.

  • High strength
  • with Magnetic Properties

Dimension Drawing

SPFS_Dimension Figure

Specs/CAD

Select

Size(M)
All
4
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M L D1 L1 B L2* Qty per Pack Mass
(g)
CAD
Download
SPFS-M4-6 4 6 7 4 3 Full Thread 20 1.5 -
SPFS-M4-8 4 8 7 4 3 Full Thread 20 1.7 -
SPFS-M4-10 4 10 7 4 3 Full Thread 20 1.8 -
SPFS-M4-12 4 12 7 4 3 Full Thread 20 2 -
SPFS-M4-16 4 16 7 4 3 Full Thread 20 2.3 -
SPFS-M4-20 4 20 7 4 3 Full Thread 20 2.7 -
SPFS-M4-25 4 25 7 4 3 Full Thread 20 3.2 -

*If the“ L” value is other than the value in parentheses, the screw is full thread.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPFS
Body NSSC-550(Hardness 350-450HV)

The color may differ by lot.


Application

Food industry machines and general industrial machines

Characteristics

  • Perfect stainless steel has high strength similar to SUS410 and also has corrosion resistibility that matches or exceeds SUS630.
  • Magnetic screws. These screws can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.

Mechanical Properties

Perfect S.S. SUSXM7 SUS410
Tensile Strength (N/mm2 1000 700 1200
0.2% Proof Stress (N/mm2 770 450 720

*Values for Strength Class A2-70.
Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Perfect S.S. SUS304
Specific Gravity 7.8 7.93
Longitudinal Elastic Modulus(GPa) 205 193
Transverse Elastic Modulus(GPa) 79.4 68.5
Linear Expansion Coefficient(K-1 11.5×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Chemical component

Unit : %

C Ni Cr Mo N
0.10-0.20 1.00-2.40 12.50-14.00 1.80-2.30 0.05-0.15

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see High Strength