You can use an online automatic issuance service for RoHS 2 certificates of compliance.
We will perform additional modification of the bore to the couplings. We will perform additional modification of the keyway.
Change the hex socket set screw accompanied with the set screw type coupling or hex socket head cap screw accompanied with the clamping type coupling to those made of stainless steel material.
With this service, products are cleanroom washed and cleanroom packed. Intended for products in FPD production equipment, semiconductor deivces, medical instruments, and food indsutry machines, as well as products user in a clean room.
We will perform additional modification on theshaft coupling shaft holes.
We will perform vibration-resistant treatment on the screws. This will eliminate the trouble of applying adhesive agent or attaching tapes.
After bonding the lever and knob female screw product with screws with anaerobic adhesive agents, fix them with pins.
Various marks and letters are laser-engraved on NBK products. This is a service to make the NBK products even easier to use in terms of functionality be engraving marks such as OPEN, CLOSE, and arrows.
Scale plates and scale stickers will be cut in 1 mm to your desired length.
Handle shaft hole will be processed. This will eliminate the trouble of processing a shaft hole on your side.
Screws can be cut to your desired length in unit of 1 mm.
e-nedzi.com® products have each fixed Qty per pack We also accept odd lot order less or more than fixed Qty.
Screw will be treated with relief cut and given a captive function. For screw for fixing the protection cover and cover for inspection that are frequently mounted and removed.
Mounting screws are supplied for products in the pulls categories.
NEW SAVE