Actuator Mounting Brackets
What Is an Actuator Bracket?
An actuator bracket is a bracket used to mount an electric actuator (single-axis actuator) vertically or to combine two actuators for 2-axis applications.
NBK actuator brackets are made of cast iron and feature a robust one-piece construction.
Compatible with electric actuators from various manufacturers, they reduce the time and effort required for bracket design, machining, and procurement.
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Actuator Mounting Brackets | ||||||||
| Part Number | RBXZ | ||||||||
| Feature | For Use when Combining the Actuator X-axis (horizontal) and Z-axis (vertical) | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | RBXZ-120-196-86-100 RBXZ-40-150-23-25 RBXZ-40-150-23-30 RBXZ-40-150-33-25 RBXZ-40-150-33-30 RBXZ-40-150-43-25 RBXZ-40-150-43-30 RBXZ-40-150-48-25 RBXZ-40-150-48-30 RBXZ-40-150-53-25 RBXZ-40-150-53-30 RBXZ-40-150-58-25 RBXZ-40-150-58-30 RBXZ-50-150-23-30 RBXZ-50-150-33-30 RBXZ-50-150-43-30 RBXZ-50-150-48-30 RBXZ-50-150-53-30 RBXZ-50-150-58-30 RBXZ-50-175-39-30 RBXZ-50-175-64-30 RBXZ-60-175-39-30 RBXZ-60-175-64-30 RBXZ-70-150-23-55 RBXZ-70-150-33-55 RBXZ-70-150-43-55 RBXZ-70-150-48-55 RBXZ-70-150-53-55 RBXZ-70-150-58-55 RBXZ-74-196-86-46 RBXZ-85-196-86-46 RBXZ-90-175-39-74 RBXZ-90-175-64-74 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data