Screw Size Chart: Comprehensive Guide to Metric DimensionsComplete reference guide for ISO Metric threads. Identify nominal sizes and diameter specifications.Jun. 15. 2026 time >
Complete reference guide for ISO Metric threads. Identify nominal sizes and diameter specifications.
Jun. 15. 2026 time >
Hexalobular Internal Driving Feature for Bolts and ScrewsThis page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".May. 14. 2026 time >
This page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".
May. 14. 2026 time >
Unified Coarse Screw Threads/Unified Fine Screw ThreadsThis page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".Apr. 27. 2026 time >
This page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".
Apr. 27. 2026 time >
Slip Torque of Coupling – Set Screw TypeThis page explains the slip torque for set screw type couplings.Nov. 26. 2025 time >
This page explains the slip torque for set screw type couplings.
Nov. 26. 2025 time >
Property of High Performance Stainless Steel ScrewsThis page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.Oct. 28. 2025 time >
This page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.
Oct. 28. 2025 time >
Plastic Screw PropertyThis page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).Jun. 24. 2025 time >
This page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).
Jun. 24. 2025 time >
Hexagon Socket Head Cap Screws Excerpts from ISO 4762:2004, JIS B 1176:2015 This page describes JIS B 1176 "Hexagon socket head cap screws".Apr. 30. 2025 time >
This page describes JIS B 1176 "Hexagon socket head cap screws".
Apr. 30. 2025 time >
General TolerancesThis page describes JIS B 0405 / JIS B 0419 "General tolerances".Jan. 27. 2025 time >
This page describes JIS B 0405 / JIS B 0419 "General tolerances".
Jan. 27. 2025 time >
Hexagon NutsThis page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".Jan. 27. 2025 time >
This page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".
Key and Their Corresponding KeywaysThis page describes JIS B 1301 "Keys and their corresponding keyways".Jan. 27. 2025 time >
This page describes JIS B 1301 "Keys and their corresponding keyways".
Dimensions of Holes for Hexagon Socket Cap ScrewsThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws".Jan. 27. 2025 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws".
Chemical Resistance of Chemical-proof ScrewsThis page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.Oct. 07. 2024 time >
This page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.
Oct. 07. 2024 time >
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.Oct. 07. 2024 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Titanium PropertyThis page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.Oct. 02. 2024 time >
This page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.
Oct. 02. 2024 time >
Screw Standards and Technical InformationJIS standards, material properties, surface treatment features and technical documents required for design are available here.Aug. 06. 2024 time >
JIS standards, material properties, surface treatment features and technical documents required for design are available here.
Aug. 06. 2024 time >
FlexusAug. 03. 2020 time >
Aug. 03. 2020 time >
NEW SAVE