Vibration Resistant Treatment Service

Service description

  • Screws are coated with microcapsules containing an adhesive.
  • When a screw is tightened, the microcapsules break and release the adhesive, which locks and seals the screw.
  • The adhesive section is generally in the center of the screw threads and five times the thread pitch in size.
  • * The coating section may be changed according to product shape and size.

ねじゆるみ止め

Target product

  • Available / Additional charge is displayed at the end of each product page for the target product.
  • Target screw diameter: M2 - M12
  • We can handle products other than those listed in this catalog or with customized vibration resistant treatment locations. Please feel free to contact our customer service.

There are three types of vibration resistant treatment services

Vibration Resistant

  • Application FA devices / Machine tool / Household, communication and OA devices / Transportation equipment such as automobiles
    SG-161 High Fixing Strength / Vibration Resistant Treatment
  • Epoxy-resin micro capsule
  • Color: Orange
  • Time to practical strength: 20 - 30 hours
  • Fixing strength: 2.2 N•m (M5 test result)
      SG-160Quick-Drying / Vibration Resistant Treatment
    • Epoxy-resin micro capsule
    • Color: Blue
    • Time to practical strength: 1 - 2 hours
    • Fixing strength: 0.5 N•m (M5 test result)

    For sealing

    • Application
      Oil hydraulic equipment / Pneumatic device
      SG-175 For sealing
    • Fluorine resin composition
    • Color: White
    • Excellent sealing effect
    • Chemical-proof / Heat-resistance

    Part number specification

    Please select the product part number to apply vibration resistant treatment and the vibration resistant treatment type.