Stopper Bolts・Stopper Screws

Image Stopper Bolt with Urethane Pad Stopper Screw with Urethane Pad Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Screws Stopper Screws
Part Name Stopper Bolt with Urethane Pad Stopper Screw with Urethane Pad Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Screws Stopper Screws
Part Number SUB SUS SSB-A SSB-B SSBS-B SAN-B SANS-B SANS-B-NI SACS-B-NI
Feature Urethane Pad Urethane Pad Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Screw Thread
SUS304
Coarse Screw Thread
SUS304
material Steel Steel Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M4 ~ M10 M4 ~ M10 M4 ~ M16 M3 ~ M16 M6 ~ M8 M4 ~ M16 M4 ~ M16 M3 ~ M20 M3 ~ M20
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SUB-M10 SUB-M4 SUB-M5 SUB-M6 SUB-M8 SUS-M10 SUS-M4 SUS-M5 SUS-M6 SUS-M8 SSB-M10-A SSB-M12-A SSB-M16-A SSB-M4-A SSB-M5-A SSB-M6-A SSB-M8-A SSB-M10-B SSB-M12-B SSB-M16-B SSB-M3-B SSB-M4-B SSB-M5-B SSB-M6-B SSB-M8-B SSBS-M6-B SSBS-M8-B SAN-M10-B SAN-M12-B SAN-M16-B SAN-M4-B SAN-M5-B SAN-M6-B SAN-M8-B SANS-M10-B SANS-M12-B SANS-M16-B SANS-M4-B SANS-M5-B SANS-M6-B SANS-M8-B SANS-M10-B-NI SANS-M12-B-NI SANS-M16-B-NI SANS-M20-B-NI SANS-M3-B-NI SANS-M4-B-NI SANS-M5-B-NI SANS-M6-B-NI SANS-M8-B-NI SACS-M10-B-NI SACS-M12-B-NI SACS-M16-B-NI SACS-M20-B-NI SACS-M3-B-NI SACS-M4-B-NI SACS-M5-B-NI SACS-M6-B-NI SACS-M8-B-NI

Products related to Stopper Bolts・Stopper Screws

Image Locating Block
Part Name Locating Block
Part Number SBN
Feature For fixing SSB
CAD CAD
Specifications Specifications
List SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A