Rigid Couplings
They offer excellent cost performance and are ideal for high torque transmission and high-precision positioning.
Recommended by NBK:MRG
View problem solution examples
Shaft fastening time must be reduced 【Workability / maintenance】
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Rigid Couplings - Set Screw Type | Rigid Couplings - Clamping Type | Rigid Couplings - Split Type | Rigid Couplings - Set Screw Type | Rigid Couplings - Clamping Type | Rigid Couplings - Split Type | Rigid Couplings - Clamping Type | Rigid Couplings - Clamping Type | Rigid Couplings - Semi-split Type |
| Part Number | MRG | MRG-C | MRG-W | MRGS | MRGS-C | MRGS-W | MLR-C | MLRS-C | MLR-V |
| Feature | Standard | Standard | Standard | Standard | Standard | Standard | Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
| Size | Standard | Standard | Long | Standard | Standard | Long | Long | Long | Long |
| Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum Alloy | Stainless Steel | Aluminum Alloy |
| Shaft Fastening Method | Set Screw | Clamping | Clamping,Split | Set Screw | Clamping | Clamping,Split | Clamping | Clamping | Semi Split |
| Diameter | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ32 | φ16 ~ φ32 | φ16 ~ φ32 |
| Torque | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 1N・m ~ 10N・m | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | MRG-16 MRG-20 MRG-25 MRG-32 MRG-40 MRG-50 MRG-65 | MRG-16C MRG-20C MRG-25C MRG-32C MRG-40C MRG-50C MRG-65C | MRG-16W MRG-20W MRG-25W MRG-32W MRG-40W MRG-50W MRG-65W | MRGS-16 MRGS-20 MRGS-25 MRGS-32 MRGS-40 MRGS-50 MRGS-65 | MRGS-16C MRGS-20C MRGS-25C MRGS-32C MRGS-40C MRGS-50C MRGS-65C | MRGS-16W MRGS-20W MRGS-25W MRGS-32W MRGS-40W MRGS-50W MRGS-65W | MLR-16C MLR-20C MLR-25C MLR-32C | MLRS-16C MLRS-20C MLRS-25C MLRS-32C | MLR-16V MLR-20V MLR-25V MLR-32V |
| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Rigid Couplings - Semi-split Type | Rigid Couplings - Clamping Type | |||||||
| Part Number | MLRS-V | XRP | |||||||
| Feature | Single-Piece Construction Standardization of Two Different End Bores |
High Precision Coaxial Level 3μm or less run-out 50μm or less |
|||||||
| Size | Long | Standard | |||||||
| Hub Material | Stainless Steel | Aluminum Alloy | |||||||
| Shaft Fastening Method | Semi Split | Clamping | |||||||
| Diameter | φ16 ~ φ32 | φ16 ~ φ39 | |||||||
| Torque | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | MLRS-16V MLRS-20V MLRS-25V MLRS-32V | XRP-16C XRP-19C XRP-24C XRP-34C XRP-39C |
Products related to Rigid Couplings
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Photo Sensor Flange | ||||||||
| Part Number | MPF | ||||||||
| Feature | Photo Sensor Flange | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | MPF-32 MPF-40 MPF-50 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data