Fixing・Locating

Image Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Ball Rollers with Spring Plunger Function
Number SCSS-VR SCSS-VF SLEC-A SLEC-A-EL BRPSS-S
Name Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Ball Rollers with Spring Plunger Function
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M5 ~ M10 M5 ~ M10 M3 ~ M12 M3 ~ M12 M5 ~ M16
Feature For Fixing
Full Ball
For Fixing
Flat Ball
Standard Type
High -Strength Fixing
Standard Type
High -Strength Fixing
With Plunger Function
Image Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function
Number BRPSS-N BRPPS-S BRPIN-N BRPMS-S
Name Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function
Material SUSXM7 (Equivalent to SUS304) SUS304 Polyacetal SUS304
Surface Treatment - - - -
Size M5 ~ M16 - - M16×1.5 ~ M24×1.5
Feature With Plunger Function
Plastic Ball
With Plunger Function With Plunger Function
Plastic
With Drain Hole
With Plunger Function