• Screws

SCS-R

Clamping Screw - Full Ball

Dimension Drawing

SCS-RClamping Screw - Full Ball寸法図

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D B Mass
(g)
Allowable load(N) CAD RFQ
SCS-M3-5-R M3 5.2 1.5 1.5 0.3 2700 CAD RFQ
SCS-M3-10-R M3 10.2 1.5 1.5 0.6 2700 CAD RFQ
SCS-M4-6-R M4 6.5 2.5 2 0.4 3500 CAD RFQ
SCS-M4-10-R M4 10.5 2.5 2 0.7 3500 CAD RFQ
SCS-M4-16-R M4 16.5 2.5 2 1 3500 CAD RFQ
SCS-M5-8-R M5 8.6 3 2.5 0.8 5000 CAD RFQ
SCS-M5-12-R M5 12.6 3 2.5 1.3 5000 CAD RFQ
SCS-M5-20-R M5 20.6 3 2.5 2.3 5000 CAD RFQ
SCS-M6-10-R M6 10.8 4 3 1.5 9000 CAD RFQ
SCS-M6-16-R M6 16.8 4 3 2.5 9000 CAD RFQ
SCS-M6-20-R M6 20.8 4 3 3.4 9000 CAD RFQ
SCS-M6-25-R M6 25.8 4 3 4 9000 CAD RFQ
SCS-M8-10-R M8 11.2 5.5 4 2.5 15000 CAD RFQ
SCS-M8-12-R M8 13.2 5.5 4 3.2 15000 CAD RFQ
SCS-M8-20-R M8 21.2 5.5 4 5.7 15000 CAD RFQ
SCS-M8-25-R M8 26.2 5.5 4 7.7 15000 CAD RFQ
SCS-M8-30-R M8 31.2 5.5 4 9 15000 CAD RFQ
SCS-M10-12-R M10 13.7 7 5 5 24000 CAD RFQ
SCS-M10-16-R M10 17.7 7 5 7 24000 CAD RFQ
SCS-M10-20-R M10 21.7 7 5 9.5 24000 CAD RFQ
SCS-M10-25-R M10 26.7 7 5 11 24000 CAD RFQ
SCS-M10-35-R M10 36.7 7 5 16 24000 CAD RFQ
SCS-M12-16-R M12 18 8.5 6 10 30000 CAD RFQ
SCS-M12-20-R M12 22 8.5 6 12.5 30000 CAD RFQ
SCS-M12-30-R M12 32 8.5 6 20 30000 CAD RFQ
SCS-M12-40-R M12 42 8.5 6 28 30000 CAD RFQ
SCS-M16-20-R M16 23.3 12 8 22 73000 CAD RFQ
SCS-M16-25-R M16 28.3 12 8 28 73000 CAD RFQ
SCS-M16-35-R M16 38.3 12 8 41 73000 CAD RFQ
SCS-M16-50-R M16 53.3 12 8 48 73000 CAD RFQ
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
SCS-R
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.