Cross Clampers

Image FCCA FCCS FCCA-C FCCS-C FCFA FCFS
Number FCCA FCCS FCCA-C FCCS-C FCFA FCFS
Name Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper Free Cross Clamper
Main Unit Material Aluminum Stainless Steel Aluminum Stainless Steel Aluminum Stainless Steel
D1 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20
D2 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20
Feature Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Free Cross Type
One-side Clamping Type
Free Cross Type
One-side Clamping Type
Image FCTA-C FCTS-C FBCA-C FBCS-C
Number FCTA-C FCTS-C FBCA-C FBCS-C
Name T-Cross Clamper T-Cross Clamper Cross Bracket Cross Bracket
Main Unit Material Aluminum Stainless Steel Aluminum Stainless Steel
D1 8 ~ 20 8 ~ 20 10 ~ 20 10 ~ 20
D2 10 ~ 20 10 ~ 20 - -
Feature T-Cross Type
Clamping Type
T-Cross Type
Clamping Type
Suitable for Aluminum-Frame
Round and Square Shaft
Suitable for Aluminum-Frame
Round and Square Shaft

Product Finder

Related Information

Related Service

Other Information