Display Mounting Systems

Image DTAC-PB DTAC-AB DTAS-MG DTA DTAR-AF DTT-AF
Number DTAC-PB DTAC-AB DTAS-MG DTA DTAR-AF DTT-AF
Name Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames Tablet PC Holders - Single Axis Type - Clamp Lever Retention - Magnet Mounting Tablet PC Holder Tablet PC Holder Tablet PC Mounting System - 360°rotation Type - Spring Retention
Type Fix Type Fix Type 1-Shaft Type - Fix Type 360°Rotation Type
Adjustment Angle - - ±90° - - 360°Rotation / ±15°in All Directions
Angle Retaining Method - - lever - - Built-in Spring
Installation Back assembly,Front assembly Back assembly,Front assembly Back assembly,Front assembly,Steel Plate (Magnet Mounting) Back assembly,Front assembly Back assembly,Front assembly Back assembly,Front assembly
Image DTT-AA DTT-PB DTK-AF DTK-AA DTK-PB DTS-AF
Number DTT-AA DTT-PB DTK-AF DTK-AA DTK-PB DTS-AF
Name Tablet PC Mounting System - 360°rotation Type - Spring Retention Tablet PC Mounting System - 360°rotation Type - Spring Retention Tablet PC Mounting System - 360°rotation Type - Bolt Retention Tablet PC Mounting System - 360°rotation Type - Bolt Retention Tablet PC Mounting System - 360°rotation Type - Bolt Retention Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention
Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 1-Shaft Type
Adjustment Angle 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions ±90°
Angle Retaining Method Built-in Spring Built-in Spring Thread Thread Thread lever
Installation Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly
Image DTS-AA DTS-PB DTSN-AF DTSN-AA DTSN-PB DTR
Number DTS-AA DTS-PB DTSN-AF DTSN-AA DTSN-PB DTR
Name Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention Tablet PC Mounting System - Fix Type
Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type
Adjustment Angle ±90° ±90° ±90° ±90° ±90° -
Angle Retaining Method lever lever Nut Nut Nut -
Installation Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe -
Image DTR-AF DTR-AA DTR-PB DFT-AF DFT-AA DFT-PB
Number DTR-AF DTR-AA DTR-PB DFT-AF DFT-AA DFT-PB
Name Tablet PC Mounting System - Fix Type Tablet PC Mounting System - Fix Type Tablet PC Mounting System - Fix Type Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention
Type Fix Type Fix Type Fix Type 360°Rotation Type 360°Rotation Type 360°Rotation Type
Adjustment Angle - - - 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions
Angle Retaining Method - - - Built-in Spring Built-in Spring Built-in Spring
Installation Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe
Image DFK-AF DFK-AA DFK-PB DFS-AF DFS-AA DFS-PB
Number DFK-AF DFK-AA DFK-PB DFS-AF DFS-AA DFS-PB
Name Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type
Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 1-Shaft Type 1-Shaft Type 1-Shaft Type
Adjustment Angle 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions ±90° ±90° ±90°
Angle Retaining Method Thread Thread Thread lever lever lever
Installation Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe
Image DFSN-AF DFSN-AA DFSN-PB DFR DFR-AF DFR-AA
Number DFSN-AF DFSN-AA DFSN-PB DFR DFR-AF DFR-AA
Name Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Fix Type Display Mounting System - Fix Type Display Mounting System - Fix Type
Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type Fix Type Fix Type
Adjustment Angle ±90° ±90° ±90° - - -
Angle Retaining Method Nut Nut Nut - - -
Installation Back assembly,Front assembly Aluminum Frame End Face Round Pipe - Back assembly,Front assembly Aluminum Frame End Face
Image DFR-PB DKBR-AF DKBR-AA DKBR-PB DKB DKB-AA
Number DFR-PB DKBR-AF DKBR-AA DKBR-PB DKB DKB-AA
Name Display Mounting System - Fix Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type
Type Fix Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type Fix Type
Adjustment Angle - 90°in Upward Direction 90°in Upward Direction 90°in Upward Direction - -
Angle Retaining Method - Knob Knob Knob - -
Installation Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face
Image DKB-PB
Number DKB-PB
Name Keyboard Mounting System - Fix Type
Type Fix Type
Adjustment Angle -
Angle Retaining Method -
Installation Round Pipe

Related products

Image Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Clamping Unit for Tablet PC Pulls for Display Angle Operations Pipe Holder Round Pipe - Standard Type
Number CUPB CUAB DTC DPU DPH DAP
Name Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Clamping Unit for Tablet PC Pulls for Display Angle Operations Pipe Holder Round Pipe - Standard Type
Feature - - - - - -
Image Mouse Holder
Number DKM
Name Mouse Holder
Feature -

Selection Navigator

Related Information

Other Information