Unit : mm
| Part Number | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|
| DKB-500-AA-40 | 40 | 970 | CAD | RFQ |
● Hex socket low head bolts (M8 × 16 mm) are supplied.
Structure

Material/Finish
| DKB-AA | |
|---|---|
| Keyboard Holder | ADC12 Electrostatic Coating |
| Clamp | ADC12 Electrostatic Coating |
| Clamping Screw | SWRCH Trivalent Chromate Treatment |
| Bracket | A6063 Anodized |
Characteristics
- The keyboard can be completely fixed to the counterpart.
- By tightening the clamping screw, the keyboard is securely fixed and prevent from falling.
- B5 size laptops and 500 mm wide keyboard can be loaded.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DKB
For aluminum frame end mounting ----DKB-AA
For round pipe ----DKB-PB -
Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
M6 x 40: Used when the keyboard width is 256 mm to 280 mm.
M6 x 140: Used when the keyboard width is 280 mm to 500 mm.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRelated Products
Mouse trays DKMP that can be mounted on either the left or right side are available. DKMP
Specification Changes
Please be informed of the following specification changes to the DKB Series of our display mounting systems.See here for details https://www.nbk1560.com/news/2025/20251015_DKB/





