Plugs

Image Hex Socket Flange Head Screw Plugs with O-rings Hex Socket Flange Head Screw Plugs with O-rings Hexagon Socket Flange Head Screw Plugs with O-rings Hex Socket Flange Head Screw Plugs - Steel Hex Socket Flange Head Screw Plugs - Steel
Number SFM SFMS-M SFMS-G SFF SFFS
Name Hex Socket Flange Head Screw Plugs with O-rings Hex Socket Flange Head Screw Plugs with O-rings Hexagon Socket Flange Head Screw Plugs with O-rings Hex Socket Flange Head Screw Plugs - Steel Hex Socket Flange Head Screw Plugs - Steel
Material Steel SUS304 SUS304 Steel SUS304
Surface Treatment Ferrosoferric Oxide Film (Black) - - Ferrosoferric Oxide Film (Black) -
Size M8×1 ~ M27×2 M5×0.8 ~ M27×2 G1/8" ~ G1/2" G1/8" ~ G1" G1/8" ~ G1"
Feature Metric Fine Screw Thread Metric Screw Thread Parallel Pipe Thread Parallel Pipe Thread Parallel Pipe Thread
Image Hex Socket Head Parallel Screw Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs
Number SFP SFT SFT-PS SFTS SFTS-PS
Name Hex Socket Head Parallel Screw Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs Hex Socket Pipe Plugs
Material Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - -
Size M12×1.5 ~ M36×1.5 R1/16" ~ R1/2" R1/16" ~ R1/2" R1/16" ~ R1/2" R1/16" ~ R1/2"
Feature Metric Fine Screw Thread Sunk Head Plug
With Hex Socket
Sunk Head Plug
With Hex Socket
Sunk Head Plug
With Hex Socket
Sunk Head Plug
With Hex Socket
Image Plastic Screw - Socket Head Cap Screw Plugs - PEEK
Number SPE-R
Name Plastic Screw - Socket Head Cap Screw Plugs - PEEK
Material PEEK
Surface Treatment -
Size R 1//8 ~ R 3//8
Feature Chemical Resistance
Heat Resistance

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time