Structure Components

Image Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut
Number CUPB CUAB SRC SRCS SRF SRFS
Name Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut
Material - - Steel Stainless Steel Steel Stainless Steel
screw - - - - - -
Feature For Round Pipes For Aluminum Frames Standardizing Right and Left Screw Standardizing Right and Left Screw Nut Type Nut Type
Image Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut
Number SHS STR STRS STB SJN SJNS
Name Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut
Material Steel Steel Stainless Steel Steel Steel Stainless Steel
screw - - - - - -
Feature Standardizing Right and Left Screw Adjusting Chain Tension Adjusting Chain Tension Adjusting Chain Tension and Position of Slide Used in combination with SRC Used in combination with SRCS
Image Spring Posts Spring Posts Plate for fixing DIN Rail
Number SPOS-A SPOS-B EDP
Name Spring Posts Spring Posts Plate for fixing DIN Rail
Material Stainless Steel Stainless Steel -
screw - - -
Feature For Extension Spring,Bore type For Extension Spring,Groove type Bracket for DIN Rail