• Structure Components

SJNS

Joint Nut

Joint Nut

Dimension Drawing

SJNSJoint Nut寸法図

Specs/CAD

Unit : mm

Part Number M(coarse) L Lf B Mass
(g)
CAD RFQ
SJNS-M2.5 M2.5 20 8 5 3 CAD RFQ
SJNS-M4 M4 33 14 7 8 CAD RFQ
SJNS-M6 M6 43 19 10 20 CAD RFQ
SJNS-M8 M8 55 25 13 45 CAD RFQ
SJNS-M10 M10 67 31 17 95 CAD RFQ
SJNS-M12 M12 81 38 19 130 CAD RFQ
SJNS-M16 M16 95 45 24 260 CAD RFQ
SJNS-M20 M20 105 50 30 390 CAD RFQ

Material/Finish

SJNS
Made of Stainless Steel
Main body SUS303