• Structure Components

SPOS-A

Spring Posts

Dimension Drawing

SPOS-ASpring Posts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse) L L1 D F d T Mass (g) CAD RFQ
SPOS-M3-10-A M3 10 5 3 3 1.5 1.2 0.6 CAD RFQ
SPOS-M3-15-A M3 15 10 3 3 1.5 1.2 0.9 CAD RFQ
SPOS-M4-15-A M4 15 10 4 3 2 1.2 1.5 CAD RFQ
SPOS-M4-20-A M4 20 10 4 3 2 1.2 2 CAD RFQ
SPOS-M4-25-A M4 25 10 4 3 2 1.2 2.5 CAD RFQ
SPOS-M5-20-A M5 20 10 5 5 2 1.2 3.5 CAD RFQ
SPOS-M5-25-A M5 25 10 5 5 2 1.2 4 CAD RFQ
SPOS-M5-30-A M5 30 10 5 5 2 1.2 4.5 CAD RFQ
SPOS-M6-25-A M6 25 16 6 5 2 1.2 6.8 CAD RFQ
SPOS-M6-30-A M6 30 16 6 5 2 1.2 7.4 CAD RFQ
SPOS-M6-40-A M6 40 16 6 5 2 1.2 8 CAD RFQ

Material/Finish

SPOS
Main Body SUS303

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type