• Structure Components

SPOS-M6-40-A

Spring Posts

Dimension Drawing

SPOS-ASpring Posts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F d T Mass (g) Price
(USD)
CAD
Download
Add to Cart
SPOS-M6-40-A M6 1 40 16 6 5 2 1.2 8 10.37 CAD Cart

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Material/Finish

SPOS
Main Body SUS303

Related Services

Product List

Click here to see SPOS-M6

Click here to see SPOS-A