Handles

Image HAK HAK-N HAK-R HAK-R-N HAK-FH HAK-R-FH
Number HAK HAK-N HAK-R HAK-R-N HAK-FH HAK-R-FH
Name Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel
Handwheel Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy
Out Diameter 40 ~ 80 40 ~ 80 40 ~ 80 40 ~ 80 40 ~ 63 40 ~ 63
Feature With Prepared-bore
With threaded hole for Grip
With Prepared-bore
Without threaded hole for Grip
With Plain bore
With threaded hole for Grip
With Plain bore
Without threaded hole for Grip
With Prepared-bore
With finger hole
With Prepared-bore
Without finger hole
Image PH PHS HSM HSM-N HDA HDA-N
Number PH PHS HSM HSM-N HDA HDA-N
Name Plastic Handwheel Plastic Handwheel Stainless Steel Handwheel Stainless Steel Handwheel Aluminum Disk Handwheel Aluminum Disk Handwheel
Handwheel Material Plastic Plastic Stainless Steel Aluminum Alloy Aluminum Alloy Aluminum Alloy
Out Diameter 80 ~ 250 80 ~ 250 80 ~ 250 80 ~ 250 82 ~ 204 82 ~ 204
Feature Nylon 6 (Black) Nylon 6 (Black) SCS13
With threaded hole for Grip
SCS13
Without threaded hole for Grip
Shot Blasting
With threaded hole for Grip
Shot Blasting
Without threaded hole for Grip
Image AV AV-N AH AH-N HSN D
Number AV AV-N AH AH-N HSN D
Name Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel Aluminum Flat Handwheel Two Spoke Handwheel Offset Handwheel
Handwheel Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Cast iron Cast iron
Out Diameter 80 ~ 300 80 ~ 300 80 ~ 300 80 ~ 300 125 ~ 315 80 ~ 315
Feature AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
FC200
Powder Coating(Black)
Chrome Plating
With threaded hole for Grip
Image D-N F F-N FS FS-N
Number D-N F F-N FS FS-N
Name Offset Handwheel Flat Handwheel Flat Handwheel Knurled Handwheel Knurled Handwheel
Handwheel Material Cast iron Cast iron Cast iron Cast iron Cast iron
Out Diameter 80 ~ 315 80 ~ 315 80 ~ 315 50 ~ 63 40 ~ 63
Feature Chrome Plating
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip

Product Finder

Related Information

Related Service

Other Information