• Handles

AV-N

Aluminum Offset Handwheel

Dimension Drawing

AV-NAluminum Offset Handwheels寸法図

Specs/CAD

Unit : mm

Part Number D H A E s d L Mass
(g)
Number of Spokes CAD RFQ
AV-80-N 80 32 9 14.5 23 28 25 95 - CAD RFQ
AV-100-N 100 37 10 15.5 27 33 25 215 - CAD RFQ
AV-125-N 125 44 15 14.5 29 35 30 225 2 CAD RFQ
AV-140-N 140 44 15 14 29 38 30 335 2 CAD RFQ
AV-160-N 160 52 15 16.5 37 39 35 415 2 CAD RFQ
AV-200-N 200 56 17 19 39 47 40 720 3 CAD RFQ
AV-250-N 250 61 20 22 41 52 40 1070 3 CAD RFQ
AV-300-N 300 65 19 20 46 58 45 1360 3 CAD RFQ

Material/Finish

AV
Main Body AC4C
Buffing (Rim Part Only)

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AV----With grip mounting hole
    AV-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended applicable grip
GNTR GNTR GNTRS GTR GTR GTM GTM GTMS GTF GTFS HS HS
AV-80 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-100 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-125 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-140 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-160 GNTR-24-M8 GTR-24-M8 GTM-24-M8 HS-8
AV-200 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-250 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-300 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10