Pulls

Image UNMS-SC UNF UNFS UNFA UNF-W UNFS-W
Number UNMS-SC UNF UNFS UNFA UNF-W UNFS-W
Name Captive Pull U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer
Mounting Method Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Aluminum Alloy Steel Stainless Steel
Surface - CR BL BFBK CR BL
Mounting Dimensions 100mm ~ 125mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm
Feature Captive Low price SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Image UNFA-W UNF-H UNFS-H UNF-SH UNFS-SH UNF-H-W
Number UNFA-W UNF-H UNFS-H UNF-SH UNFS-SH UNF-H-W
Name U-shaped Pull - with Washer U - shaped Pull U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Aluminum Alloy Steel Stainless Steel Steel Stainless Steel Steel
Surface BFBK CR BL CR BL CR
Mounting Dimensions 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm
Feature Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Image UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG UGF
Number UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG UGF
Name U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull Gum Pull
Mounting Method Female Screw Female Screw Female Screw Male Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel Rubber
Surface BL CR BL - - BK
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 120mm 20mm ~ 120mm 40mm ~ 70mm
Feature Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 SUS303 EPDM
Image UUDF TA TCY TC
Number UUDF TA TCY TC
Name Plastic Pull Plastic Pulls Zinc Pull Zinc Pull
Mounting Method Female Screw Female Screw Male Screw Female Screw
Pull Part Material Plastic Plastic Zinc die cast Zinc die cast
Surface BKBLORSGYW BK CR CR
Mounting Dimensions 100mm ~ 180mm 85mm ~ 125mm 102mm 87mm ~ 102mm
Feature Universal Design Phenol resin Zinc Di-cast Zinc Di-cast

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Number LY LY-N LYSC-N LYSC-N-SSC
Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Feature Used in combination with Pull Used in combination with Pull Captive Captive

Product Finder

Related Information

Related Service

Other Information