• Pulls

UNFS-SH

U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-SHU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BL

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size CAD RFQ
UNFS-80SH M5 10 60 50 10 90 80 105 1000 ※1 BL CAD RFQ
UNFS-100SH M5 10 60 50 10 110 100 117 1000 ※1 BL CAD RFQ
UNFS-110SH M5 10 60 50 10 120 110 123 1000 ※1 BL CAD RFQ
UNFS-120SH M5 10 60 50 10 130 120 129 1000 ※1 BL CAD RFQ
UNFS-125SH M5 10 60 50 10 135 125 132 1000 ※1 BL CAD RFQ
UNFS-160SH M5 10 60 50 10 170 160 153 1000 ※1 BL CAD RFQ
UNFS-200SH M5 10 60 50 10 210 200 178 1000 ※1 BL CAD RFQ
UNFS-250SH M5 10 60 50 10 260 250 208 1000 ※1 BL CAD RFQ

*1: Allowed load for a person.
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
UNFS-SH
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFS-SHU - shaped Pull