Oldham Type

Image Flexible Coupling - Oldham - type - Set Screw type Flexible Coupling - Oldham - type - Clamping type Flexible Coupling - Oldham - type - Set Screw + Key type Flexible Coupling - Oldham - type - Clamping + Key type Flexible Couplings - Oldham Type - Set Screw Type
Name MOR MOR-C MOR-K MOR-CK MOM
Feature High Allowable Misalignment
High Torque
High Allowable Misalignment
High Torque
High Allowable Misalignment
High Torque
High Allowable Misalignment
High Torque
High Torsional Stiffness
High Torque
Size Standard Standard Standard Standard Standard
Hub Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Steel
Shaft Fastening Method Set Screw Clamping Set Screw + Key Clamping + Key Set Screw
Diameter φ6 ~ φ68 φ12 ~ φ68 φ15 ~ φ68 φ15 ~ φ68 φ12 ~ φ70
Torque 0.2N・m ~ 80N・m 1N・m ~ 80N・m 1.6N・m ~ 80N・m 1.6N・m ~ 80N・m 2.7N・m ~ 176N・m
Image Flexible Couplings - Oldham Type - Clamping Type Flexible Couplings - Oldham Type - Set Screw + Key Type Flexible Couplings - Oldham Type - Clamping + Key Type Flexible Couplings - Oldham Type - Set Screw Type / Clamping Type Flexible Couplings - Oldham Type - Set Screw Type / Clamping Type
Name MOM-C MOM-K MOM-CK MOL MOL-C
Feature High Torsional Stiffness
High Torque
High Torsional Stiffness
High Torque
High Torsional Stiffness
High Torque
High Allowable
Misalignment
Small Eccentric
Reaction Force
High Allowable
Misalignment
Small Eccentric
Reaction Force
Size Standard Standard Standard Standard Standard
Hub Material Steel Steel Steel Aluminum Alloy Aluminum Alloy
Shaft Fastening Method Clamping Set Screw + Key Clamping + Key Set Screw Clamping
Diameter φ15 ~ φ70 φ15 ~ φ70 φ15 ~ φ70 φ16 ~ φ63 φ16 ~ φ63
Torque 3.3N・m ~ 176N・m 3.3N・m ~ 176N・m 3.3N・m ~ 176N・m 0.7N・m ~ 36N・m 0.7N・m ~ 36N・m
Image Flexible Couplings - Oldham Type - Set Screw Type / Clamping Type Flexible Couplings - Oldham Type - Set Screw Type / Clamping Type Cleanroom / Vacuum / Heat Resistant Couplings - Oldham Type (VESPEL) - Clamping Type Cleanroom / Vacuum / Heat Resistant Couplings - Oldham Type (PEEK) - Clamping Type
Name MOS MOS-C MOHS-C MOP-C
Feature High Allowable
Misalignment
Small Eccentric
Reaction Force
High Allowable
Misalignment
Small Eccentric
Reaction Force
Heat Resistance
Clean
Low Outgas
Clean
Size Short Short Standard Standard
Hub Material Aluminum Alloy Aluminum Alloy Stainless Steel Aluminum Alloy
Shaft Fastening Method Set Screw Clamping Clamping Clamping
Diameter φ8 φ12 ~ φ32 φ19 ~ φ31.7 φ20 ~ φ32
Torque 0.08N・m 0.2N・m ~ 2.8N・m 0.4N・m ~ 2.2N・m 0.7N・m ~ 2.8N・m

Related products

Image Spacers for MOR Spacers for MOL Spacers for MOS Spacers for MOHS Spacers for MOP
Number MOR-SPCR MOL-SPCR MOS-SPCR MOHS-SPCR MOP-SPCR
Name Spacers for MOR Spacers for MOL Spacers for MOS Spacers for MOHS Spacers for MOP
Feature Spacers for MOR Spacers for MOL Spacers for MOS Spacers for MOHS Spacers for MOP

Other Couplings

Selection Navigator

Related Information

Related Service

Other Information