• Coupling Option
  • Oldham Type Option

MOR-30-SPCR

Spacers for MOR

Dimension Drawing

MOR-SPCRSpacers for MOR寸法図

Part Number APrice
(USD)
CAD
Download
Add to Cart
MOR-30-SPCR 30 8.77 CAD Cart

Material/Finish

MOR-SPCR
Main Body Polyacetal

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Product List

Click here to see MOR-SPCR

Click here to see Oldham Type Option