• Coupling Option
  • Oldham Type Option

MOL-63-SPCR

Spacers for MOL

Dimension Drawing

MOL-SPCRSpacers for MOL寸法図

Part Number APrice
(USD)
CAD
Download
Add to Cart
MOL-63-SPCR 63 118.95 CAD Cart

Material/Finish

MOL-SPCR
Main Body Polyacetal

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Product List

Click here to see MOL-SPCR

Click here to see Oldham Type Option