Set Collars

Image NSC-C NSC-M NSC-S NSCS-C NSCS-M NSCS-S
Number NSC-C NSC-M NSC-S NSCS-C NSCS-M NSCS-S
Name Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50
Bearing - - - - - -
Feature Set Screw Type Set Screw Type Set Screw Type Clamping Type Clamping Type Clamping Type
Image NSCSS-C NSCSS-M NSCSS-S NSC-CP2 NSC-MP2 NSC-SP2
Number NSCSS-C NSCSS-M NSCSS-S NSC-CP2 NSC-MP2 NSC-SP2
Name Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50 3 ~ 50
Bearing - - - - - -
Feature Split Type Split Type Split Type With Installation Holes
Set screw Type
With Installation Holes
Set screw Type
With Installation Holes
Set screw Type
Image NSCS-CP2 NSCS-MP2 NSCS-SP2 NSC-CB NSC-MB NSC-SB
Number NSCS-CP2 NSCS-MP2 NSCS-SP2 NSC-CB NSC-MB NSC-SB
Name Set Collar - with Installation Hole - Clamping Type Set Collar - with Installation Hole - Clamping Type Set Collar - with Installation Hole - Clamping Type Set Collar - For Securing Bearing - Set Screw Type Set Collar - For Securing Bearing - Set Screw Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 6 ~ 50 6 ~ 50 6 ~ 50 3 ~ 40 3 ~ 40 3 ~ 40
Bearing - - - 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ
Feature With Installation Holes
Clamping Type
With Installation Holes
Clamping Type
With Installation Holes
Clamping Type
Use with Ball Bearing
Set Screw Type
Use with Ball Bearing
Set Screw Type
Use with Ball Bearing
Set Screw Type
Image NSCS-CB NSCS-MB NSCS-SB
Number NSCS-CB NSCS-MB NSCS-SB
Name Set Collar - For Securing Bearing - Clamping Type Set Collar - For Securing Bearing - Clamping Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Clamping Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 3 ~ 40 3 ~ 40 3 ~ 40
Bearing 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ
Feature Use with Ball Bearing
Clamping Type
Use with Ball Bearing
Clamping Type
Use with Ball Bearing
Clamping Type