Screws

Image SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE
Number SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE
Name Clamping Screw - Full Ball Clamping Screw (Fine Screw Thread) - Full Ball Clamping Screw - Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball
material Steel Steel Stainless Steel Steel Steel Stainless Steel
size M3 ~ M16 - M3 ~ M16 M3 ~ M6 M4 ~ M6 M4 ~ M12
Feature Complete Ball Type Fine Pitch Screw / Complete Ball Type Complete Ball Type Complete Ball Type
Plastic Ball
Complete Ball Type
Brass Ball
Complete Ball Type
Ceramics Ball
Image SCS-F SCS-F-F SCSS-F SCS-FB SCSS-FB SCS-GB
Number SCS-F SCS-F-F SCSS-F SCS-FB SCSS-FB SCS-GB
Name Clamping Screw - Flat Ball Clamping Screw (Fine Screw Thread) - Flat Ball Clamping Screw - Flat Ball Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Indented Ball - with Reversal Protection Mechanism
material Steel Steel Stainless Steel Steel Stainless Steel Steel
size M4 ~ M16 - M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16
Feature Flat Ball Type Fine Pitch Screw / Flat Ball Type Flat Ball Type Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Image SCSS-GB SCB-R SCBS-R SCBS-CE SCB-F SCBS-F
Number SCSS-GB SCB-R SCBS-R SCBS-CE SCB-F SCBS-F
Name Clamping Screw - Indented Ball - with Reversal Protection Mechanism Clamping Bolt - Full Ball Clamping Bolt - Full Ball Clamping Bolt - Ceramic Ball Clamping Bolt - Flat Ball Clamping Bolt - Flat Ball
material Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel
size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M12 M4 ~ M16 M4 ~ M16
Feature Ratchet Ball
Limited Swivel Type
Complete Ball Type Complete Ball Type Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball Type
Image SCB-GB SCBS-GB SCB-FB SCBS-FB SADS-LC SADS-RF
Number SCB-GB SCBS-GB SCB-FB SCBS-FB SADS-LC SADS-RF
Name Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism Screw Adaptor - Left-handed Threaded Type Screw Adaptor - Fine Threaded Type
material Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel
size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 - M4 ~ M10
Feature Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Left Hand Thread Type Fine Screw Threaded Type
Image SADS-SD SAD-FT SADS-FT SUB SUS SSB-A
Number SADS-SD SAD-FT SADS-FT SUB SUS SSB-A
Name Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Stopper Bolt with Urethane Pad Stopper Screw with Urethane Pad Stopper Bolt - Tip Sphere Type
material Stainless Steel Steel Stainless Steel Steel Steel Steel
size M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M16
Feature Thread Size Conversion Type Continuous Thread Type Continuous Thread Type Urethane Pad Urethane Pad Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Image SSB-B SSBS-B SAN-B SANS-B SPM SAT
Number SSB-B SSBS-B SAN-B SANS-B SPM SAT
Name Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stop Pin Adjust Bolt
material Steel Stainless Steel Steel Stainless Steel Steel Steel
size M3 ~ M16 M6 ~ M8 - - M3 ~ M12 M6 ~ M12
Feature Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Used in combination with SSB/SAN
Hex Head is Heat-hardened
Used in combination with SAK

Related products

Image Locating Block Block for Adjust Bolt Block for Adjust Bolt
Number SBN SAK-A SAK-B
Name Locating Block Block for Adjust Bolt Block for Adjust Bolt
Feature For fixing SSB Used in combination with SAT Used in combination with SAT