• Screws

SCSS-GB

Clamping Screw - Indented Ball - with Reversal Protection Mechanism

Dimension Drawing

SCSS-GBClamping Screw - Indented Ball - with Reversal Protection Mechanism寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M(coarse) L D d B Mass
(g)
CAD RFQ
SCSS-M4-6-GB M4 6 2.5 2 2 0.4 CAD RFQ
SCSS-M4-10-GB M4 10 2.5 2 2 0.7 CAD RFQ
SCSS-M4-16-GB M4 16 2.5 2 2 1 CAD RFQ
SCSS-M5-8-GB M5 8 3 2.5 2.5 0.8 CAD RFQ
SCSS-M5-12-GB M5 12 3 2.5 2.5 1.3 CAD RFQ
SCSS-M5-20-GB M5 20 3 2.5 2.5 2.3 CAD RFQ
SCSS-M6-10-GB M6 10 4 3.2 3 1.5 CAD RFQ
SCSS-M6-16-GB M6 16 4 3.2 3 2.5 CAD RFQ
SCSS-M6-20-GB M6 20 4 3.2 3 3.4 CAD RFQ
SCSS-M6-25-GB M6 25 4 3.2 3 4 CAD RFQ
SCSS-M8-10-GB M8 10 5.5 4.5 4 2.5 CAD RFQ
SCSS-M8-12-GB M8 12 5.5 4.5 4 3.2 CAD RFQ
SCSS-M8-20-GB M8 20 5.5 4.5 4 5.7 CAD RFQ
SCSS-M8-25-GB M8 25 5.5 4.5 4 7.7 CAD RFQ
SCSS-M8-30-GB M8 30 5.5 4.5 4 9 CAD RFQ
SCSS-M10-12-GB M10 12 7 6 5 5 CAD RFQ
SCSS-M10-16-GB M10 16 7 6 5 7 CAD RFQ
SCSS-M10-20-GB M10 20 7 6 5 9.5 CAD RFQ
SCSS-M10-25-GB M10 25 7 6 5 11 CAD RFQ
SCSS-M10-35-GB M10 35 7 6 5 16 CAD RFQ
SCSS-M12-16-GB M12 16 8.5 7.2 6 10 CAD RFQ
SCSS-M12-20-GB M12 20 8.5 7.2 6 12.5 CAD RFQ
SCSS-M12-30-GB M12 30 8.5 7.2 6 20 CAD RFQ
SCSS-M12-40-GB M12 40 8.5 7.2 6 28 CAD RFQ
SCSS-M16-20-GB M16 20 12 10.7 8 22 CAD RFQ
SCSS-M16-25-GB M16 25 12 10.7 8 28 CAD RFQ
SCSS-M16-35-GB M16 35 12 10.7 8 41 CAD RFQ
SCSS-M16-50-GB M16 50 12 10.7 8 48 CAD RFQ
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
SCSS-GB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.