Socket Head Cap Screws (Bolts)

What are Hex Socket Head Cap Screws?

A socket head cap screw is a type of bolt with a hexagonal recess in its head.
It is also commonly referred to as a cap bolt or cap screw.
By inserting a hex key into the hexagonal socket and applying torque across all six sides, the screw can be tightened with high strength and is less likely to loosen.
Compared to using a screwdriver or spanner, it requires less working space, making it suitable for installation in confined areas.
They are widely used in various fields, including industrial equipment and machinery.

The main types include:
1. Socket Head Cap Screws
This is the most common type, featuring a cylindrical head. It is suitable for applications requiring high strength and high torque.

2. Socket Button Head Screws
With a low-profile, rounded head, they are ideal for panels and exterior parts where appearance is important.
In addition, the curved head surface helps suppress electric field concentration at the edges, making them less likely to cause discharge or leakage than cap screws in high-voltage equipment or environments with a risk of discharge
(such as vacuum equipment, electron beam equipment, and X-ray equipment).

3. Socket Flat Head Screws
The flat, countersunk head allows a flush finish with the fastening surface, making them ideal for locations where a protruding head must be avoided.

4. Socket Set Screws (Hollow Set Screws, Grub Screws)
These screws consist only of a threaded section without a head and are used to secure or position components by pressing the tip against a mating part.

Related articles:What are Hex Socket Head Cap Screws (cap bolts)?

We have Socket Head Cap Screws with various kind of materials, surface treatments and characteristics.
Image Socket Head Cap Screws Socket Head Cap Screws Hex Socket Head Cap Screws - Electroless Nickel Plating Socket Head Cap Screws Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments
Part Name Socket Head Cap Screws Socket Head Cap Screws Hex Socket Head Cap Screws - Electroless Nickel Plating Socket Head Cap Screws Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Hex Socket Head Cap Screws - Inch Thread Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments
Part Number SNS-J SNS-TZB SNS-EL SNSS-J SNS-M-P SNSS-M-P SNSS(INCH) SNS SNSS
Feature Hex Socket Head Cap Screws
Conforming to JIS B 1176
Hex Socket Head Cap Screws
Conforming to JIS B 1176
High Strength Hex Socket Head Cap Screws
Conforming to JIS B 1176
Positioning
Loosening Countermeasures
Conforming to JIS B 1176
Locating
LoosenessCountermeasure
Inch Thread For Precision Instruments For Precision Instruments
Material Steel Steel Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) Trivalent chromate treatment Electroless nickel plating - Ferrosoferric Oxide Film (Black) - - Ferrosoferric Oxide Film (Black) -
Thread Size M3 ~ M16 M3 ~ M16 M3 ~ M10 M3 ~ M16 M6 ~ M16 M4 ~ M12 No.4-40UNC ~ 3/8-16UNC M1.6 ~ M2.5 M1 ~ M2.5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M10 SNS-M12 SNS-M16 SNS-M3 SNS-M4 SNS-M5 SNS-M6 SNS-M8 SNS-M10-TZB SNS-M12-TZB SNS-M16-TZB SNS-M3-TZB SNS-M4-TZB SNS-M5-TZB SNS-M6-TZB SNS-M8-TZB SNS-M10-EL SNS-M3-EL SNS-M4-EL SNS-M5-EL SNS-M6-EL SNS-M8-EL SNSS-M10 SNSS-M12 SNSS-M16 SNSS-M3 SNSS-M4 SNSS-M5 SNSS-M6 SNSS-M8 SNS-M10-P1.25 SNS-M12-P1.25 SNS-M16-P1.5 SNS-M6-P0.75 SNS-M8-P1 SNSS-M10-P1 SNSS-M12-P1 SNSS-M4-P0.5 SNSS-M5-P0.5 SNSS-M6-P0.75 SNSS-M8-P1 SNSS-#10-24 SNSS-#10-32 SNSS-#12-24 SNSS-#4-40 SNSS-#5-40 SNSS-#6-32 SNSS-#8-32 SNSS-1/4-20 SNSS-1/4-28 SNSS-3/8-16 SNSS-5/16-18 SNS-M1.6 SNS-M2 SNS-M2.5 SNS-M2-MS SNSS-M1 SNSS-M1.4 SNSS-M1.6 SNSS-M2 SNSS-M2.5
Image Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Fluorine Coating Hex Socket Head Cap Screws - MoS<sub>2</sub> Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome Treatment Hex Socket Head Cap Screws - PTFE Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating
Part Name Hex Socket Head Cap Screws - Full Thread Hex Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Fluorine Coating Hex Socket Head Cap Screws - MoS2 Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome Treatment Hex Socket Head Cap Screws - PTFE Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating
Part Number SNSS-FT SNSS-UCL SNSS-PC SNSS-FC SNSS-MO SNSS-RY SNSS-TF SNSS-BK SNSS-AUS
Feature Standard Cleanroom Washed
& Packaged
Low Outgas Seizing prevention Seizing prevention Chemical Resistance
Reflection Resistance
Seizing Prevention
Chemical Resistance
Seizing Prevention
Reflection Resistance
Corrosion Resistance
Seizing prevention
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - Special Chemical Polishing Fluorine coating Molybdenum disulfide coating Low temperature black chrome treatment PTFE coating Stainless Steel Black Gold Coating (Gold Purity: 99.99 wt%)
Thread Size M3 ~ M10 M2 ~ M6 M3 ~ M8 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M2 ~ M10 M3 ~ M10
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M10-FT SNSS-M3-FT SNSS-M4-FT SNSS-M5-FT SNSS-M6-FT SNSS-M8-FT SNSS-M2.5-UCL SNSS-M2-UCL SNSS-M3-UCL SNSS-M4-UCL SNSS-M5-UCL SNSS-M6-UCL SNSS-M3-PC SNSS-M4-PC SNSS-M5-PC SNSS-M6-PC SNSS-M8-PC SNSS-M10-FC SNSS-M3-FC SNSS-M4-FC SNSS-M5-FC SNSS-M6-FC SNSS-M8-FC SNSS-M10-MO SNSS-M3-MO SNSS-M4-MO SNSS-M5-MO SNSS-M6-MO SNSS-M8-MO SNSS-M10-RY SNSS-M3-RY SNSS-M4-RY SNSS-M5-RY SNSS-M6-RY SNSS-M8-RY SNSS-M10-TF SNSS-M3-TF SNSS-M4-TF SNSS-M5-TF SNSS-M6-TF SNSS-M8-TF SNSS-M10-BK SNSS-M2-BK SNSS-M3-BK SNSS-M4-BK SNSS-M5-BK SNSS-M6-BK SNSS-M8-BK SNSS-M10-AUS SNSS-M3-AUS SNSS-M4-AUS SNSS-M5-AUS SNSS-M6-AUS SNSS-M8-AUS
Image Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment High Strength Stainless Steel Socket Head Cap Screws Socket Head Cap Screws - High Strength Stainless Steel Socket Head Cap Screws - High Strength Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws with Nylon Patch
Part Name Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment High Strength Stainless Steel Socket Head Cap Screws Socket Head Cap Screws - High Strength Stainless Steel Socket Head Cap Screws - High Strength Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws with Nylon Patch
Part Number SNSL SNSL-UCL SNSL-PC SNSL-PN SNSLG SNSX-88 SNSX-109 SNSLG-UCL SNSLG-ALK
Feature Heat Resistance
Corrosion Resistance
Nonmagnetic
Cleanroom Washed
& Packaged
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Seizing Prevention High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
(Strength Class 8.8)
Heat Resistance
Corrosion Resistance
Non-magnetic
High Strength
(Strength Class 10.9)
Heat Resistance
Corrosion Resistance
Non-magnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Nylon Patch
Material SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L HiMo SUS316L HiMo SUS316L SUS316L
Surface Treatment - - Special Chemical Polishing Surface hardening treatment - - - - -
Thread Size M2 ~ M8 M3 ~ M6 M3 ~ M8 M3 ~ M8 M3 ~ M10 M3 ~ M8 M6 ~ M12 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSL-M2 SNSL-M2.5 SNSL-M3 SNSL-M4 SNSL-M5 SNSL-M6 SNSL-M8 SNSL-M3-UCL SNSL-M4-UCL SNSL-M5-UCL SNSL-M6-UCL SNSL-M3-PC SNSL-M4-PC SNSL-M5-PC SNSL-M6-PC SNSL-M8-PC SNSL-M3-PN SNSL-M4-PN SNSL-M5-PN SNSL-M6-PN SNSL-M8-PN SNSLG-M10 SNSLG-M3 SNSLG-M4 SNSLG-M5 SNSLG-M6 SNSLG-M8 SNSX-M3-88 SNSX-M4-88 SNSX-M5-88 SNSX-M6-88 SNSX-M8-88 SNSX-M10-109 SNSX-M12-109 SNSX-M6-109 SNSX-M8-109 SNSLG-M3-UCL SNSLG-M4-UCL SNSLG-M5-UCL SNSLG-M6-UCL SNSLG-M3-ALK SNSLG-M4-ALK SNSLG-M5-ALK SNSLG-M6-ALK
Image High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating Socket Head Cap Screws - SUS310S Socket Head Cap Screws - SUH660 Hex Socket Head Cap Screws - Titanium Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - Aluminum
Part Name High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating Socket Head Cap Screws - SUS310S Socket Head Cap Screws - SUH660 Hex Socket Head Cap Screws - Titanium Hex Socket Head Cap Screws - High Strength Titanium Alloy Hex Socket Head Cap Screws - Aluminum
Part Number SNSLG-PC SNSLG-PN SNSLG-RY SNSLG-TF SNSJ SNSU-AT SNST SNSTG SNSA
Feature High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Seizing Prevention
Heat Resistance
Chemical Resistance
Heat Resistance
High Strength
High Specific Strength
Lightweight
Nonmagnetic
Chemical Resistance
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
Lightweight
Material SUS316L SUS316L SUS316L SUS316L SUS310S SUH660 Grade 2 Titanium Grade 5 Titanium A5056
Surface Treatment Special Chemical Polishing Surface hardening treatment Low temperature black chrome treatment PTFE coating - - Special Chemical Polishing Special Chemical Polishing -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M10 M3 ~ M6 M3 ~ M6 M2 ~ M10 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSLG-M3-PC SNSLG-M4-PC SNSLG-M5-PC SNSLG-M6-PC SNSLG-M3-PN SNSLG-M4-PN SNSLG-M5-PN SNSLG-M6-PN SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY SNSLG-M3-TF SNSLG-M4-TF SNSLG-M5-TF SNSLG-M6-TF SNSJ-M10 SNSJ-M3 SNSJ-M4 SNSJ-M5 SNSJ-M6 SNSJ-M8 SNSU-M3-AT SNSU-M4-AT SNSU-M5-AT SNSU-M6-AT SNST-M3 SNST-M4 SNST-M5 SNST-M6 SNSTG-M10 SNSTG-M2 SNSTG-M2.5 SNSTG-M3 SNSTG-M4 SNSTG-M5 SNSTG-M6 SNSTG-M8 SNSA-M3 SNSA-M4 SNSA-M5 SNSA-M6 SNSA-M8
Image Hex Socket Head Cap Screws - Phosphor Bronze Socket Head Cap Screw -Inconel equiv. Hex Socket Head Cap Screws - Super Invar Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screws - Hastelloy C-22 equiv. Hex Socket Head Cap Screws (MAT21) Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws (Monel 400 equiv.) Hex Socket Head Cap Screws (Tantalum)
Part Name Hex Socket Head Cap Screws - Phosphor Bronze Socket Head Cap Screw -Inconel equiv. Hex Socket Head Cap Screws - Super Invar Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screws - Hastelloy C-22 equiv. Hex Socket Head Cap Screws (MAT21) Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws (Monel 400 equiv.) Hex Socket Head Cap Screws (Tantalum)
Part Number SNSP SNSI SNSIV SNSH-C276 SNSH-C22 SNSMT SNSN SNSMN SNSTA
Feature Non-Magnetic Chemical Resistance
Heat Resistance
Low Expansion Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance
Heat Resistance
Chemical-proof
Heat-resistance
Chemical Resistance
Material C5191 (Phosphor Bronze) Inconel equiv. Super Invar Hastelloy equiv. Hastelloy equiv. MAT21 Pure Nickel (Ni 99.0%) Monel equiv. Tantalum
Surface Treatment - - - - - - - - -
Thread Size M2 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSP-M2 SNSP-M2.5 SNSP-M3 SNSP-M4 SNSP-M5 SNSP-M6 SNSP-M8 SNSI-M3 SNSI-M4 SNSI-M5 SNSI-M6 SNSI-M8 SNSIV-M3 SNSIV-M4 SNSIV-M5 SNSIV-M6 SNSIV-M8 SNSH-M3-C276 SNSH-M4-C276 SNSH-M5-C276 SNSH-M6-C276 SNSH-M8-C276 SNSH-M3-C22 SNSH-M4-C22 SNSH-M5-C22 SNSH-M6-C22 SNSH-M8-C22 SNSMT-M3 SNSMT-M4 SNSMT-M5 SNSMT-M6 SNSMT-M8 SNSN-M3 SNSN-M4 SNSN-M5 SNSN-M6 SNSN-M8 SNSMN-M3 SNSMN-M4 SNSMN-M5 SNSMN-M6 SNSTA-M3 SNSTA-M4 SNSTA-M5 SNSTA-M6
Image Hex Socket Head Cap Screws - Molybdenum Ceramic Hex Socket Head Cap Bolts Plastic Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30 Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK GF30 Plastic Socket Head Cap Screws - PC
Part Name Hex Socket Head Cap Screws - Molybdenum Ceramic Hex Socket Head Cap Bolts Plastic Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30 Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Fully Threaded Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK GF30 Plastic Socket Head Cap Screws - PC
Part Number SNSM SCX-C SPE-C SPEG-C SPEC-C SPE-FT SPE-C(INCH) SPEG-C(INCH) SPC-C
Feature Heat Resistance Chemical Resistance
Heat Resistance
Electrical Insulation
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
High Strength
High Specific Strength
Heat Resistance
Chemical Resistance
Low Outgas
Electrical Insulation
Conductive PEEK Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Full Thread
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Inch Threads
High Strength
High Specific Strength
Heat Resistance
Chemical Resistance
Low Outgas
Electrical Insulation
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
Material Pure molybdenum Al2O3 (Alumina 99.5%) PEEK PEEK GF30 PEEK PEEK PEEK PEEK GF30 PC
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M8 M3 ~ M10 M2 ~ M12 M3 ~ M5 M4 ~ M6 M3 ~ M8 No.2-56UNC ~ 3/8-16UNC No.2-56UNC ~ 1/4-20UNC M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSM-M3 SNSM-M4 SNSM-M5 SNSM-M6 SNSM-M8 SCX-M10-C SCX-M3-C SCX-M4-C SCX-M5-C SCX-M6-C SCX-M8-C SPE-M10-C SPE-M10-C(50) SPE-M12-C SPE-M12-C(50) SPE-M2.5-C SPE-M2-C SPE-M3-C SPE-M3-C(100) SPE-M4-C SPE-M4-C(100) SPE-M5-C SPE-M5-C(100) SPE-M6-C SPE-M6-C(100) SPE-M8-C SPE-M8-C(100) SPEG-M3-C SPEG-M4-C SPEG-M5-C SPEC-M4-C SPEC-M5-C SPEC-M6-C SPE-M3-C-FT SPE-M3-C-FT(50) SPE-M4-C-FT SPE-M4-C-FT(100) SPE-M4-C-FT(50) SPE-M5-C-FT SPE-M5-C-FT(50) SPE-M6-C-FT SPE-M6-C-FT(50) SPE-M8-C-FT SPE-M8-C-FT(50) SPE-#10-24-C SPE-#10-24-C(100) SPE-#10-32-C SPE-#10-32-C(100) SPE-#2-56-C SPE-#2-56-C(100) SPE-#4-40-C SPE-#4-40-C(100) SPE-#6-32-C SPE-#6-32-C(100) SPE-#8-32-C SPE-#8-32-C(100) SPE-1/4-20-C SPE-1/4-20-C(100) SPE-1/4-20-C(50) SPE-3/8-16-C SPE-3/8-16-C(50) SPE-5/16-18-C SPE-5/16-18-C(50) SPEG-#10-32-C SPEG-#10-32-C(100) SPEG-#2-56-C SPEG-#2-56-C(100) SPEG-#4-40-C SPEG-#4-40-C(100) SPEG-#6-32-C SPEG-#6-32-C(100) SPEG-#8-32-C SPEG-#8-32-C(100) SPEG-1/4-20-C SPEG-1/4-20-C(100) SPC-M3-C SPC-M3-C(1000) SPC-M4-C SPC-M4-C(1000) SPC-M4-C(500) SPC-M5-C SPC-M5-C(250) SPC-M5-C(500) SPC-M6-C SPC-M6-C(100) SPC-M6-C(200) SPC-M6-C(250) SPC-M6-C(500) SPC-M8-C SPC-M8-C(100) SPC-M8-C(200) SPC-M8-C(250)
Image Plastic Socket Head Cap Screws - RENY Plastic Screw - Socket Head Cap Screws - PPS Plastic Socket Head Cap Screws - PVDF Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Hex Socket Head Cap Screws with Captive Washers(SEMS) Socket Head Cap Screws with Washers for Sheet Metal (SEMS) Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes(SEMS) Hex Socket Head Cap Screws with Captive Washers- High Strength Stainless Steel(SEMS)
Part Name Plastic Socket Head Cap Screws - RENY Plastic Screw - Socket Head Cap Screws - PPS Plastic Socket Head Cap Screws - PVDF Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Hex Socket Head Cap Screws with Captive Washers(SEMS) Socket Head Cap Screws with Washers for Sheet Metal (SEMS) Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes(SEMS) Hex Socket Head Cap Screws with Captive Washers- High Strength Stainless Steel(SEMS)
Part Number SPA-C SPS-C SPV-C1 SPD-C SPDC-C SNSQS SNSQS-SUC SNSQS-LW SNSQLG
Feature High Strength
High Specific Strength
Lightweight
High Specific Strength
Heat Resistance
Chemical Resistance
Chemical Resistance Heat Resistance
Chemical Resistance
Low Outgas
Heat Resistance
Chemical Resistance
Low Outgas
Captive Washers
I=3
For Sheet Metal
Captive Washers
P=3
For Long Holes
Captive Washers
Large-Diameter Plain Washers
High Strength (Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
Captive Washers
I=4
Material RENY PPS PVDF VESPEL® SP-1 VESPEL® SCP-5000 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M12 M3 ~ M8 M3 ~ M12 M3 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPA-M10-C SPA-M10-C(50) SPA-M12-C SPA-M12-C(50) SPA-M3-C SPA-M3-C(100) SPA-M3-C(1000) SPA-M4-C SPA-M4-C(100) SPA-M4-C(1000) SPA-M4-C(250) SPA-M4-C(500) SPA-M5-C SPA-M5-C(100) SPA-M5-C(250) SPA-M5-C(500) SPA-M6-C SPA-M6-C(100) SPA-M6-C(200) SPA-M6-C(250) SPA-M6-C(500) SPA-M8-C SPA-M8-C(100) SPA-M8-C(200) SPA-M8-C(250) SPS-M3-C SPS-M4-C SPS-M5-C SPS-M6-C SPS-M8-C SPV-M10-C1 SPV-M10-C1(50) SPV-M12-C1 SPV-M12-C1(50) SPV-M3-C1 SPV-M3-C1(100) SPV-M4-C1 SPV-M4-C1(100) SPV-M5-C1 SPV-M5-C1(100) SPV-M6-C1 SPV-M6-C1(100) SPV-M8-C1 SPV-M8-C1(100) SPD-M3-C SPD-M4-C SPD-M5-C SPD-M6-C SPD-M8-C SPDC-M3-C SPDC-M4-C SPDC-M5-C SPDC-M6-C SPDC-M8-C SNSQS-M3 SNSQS-M4 SNSQS-M5 SNSQS-M6 SNSQS-M3-SUC SNSQS-M4-SUC SNSQS-M5-SUC SNSQS-M6-SUC SNSQS-M3-LW SNSQS-M4-LW SNSQS-M5-LW SNSQS-M6-LW SNSQLG-M3 SNSQLG-M4 SNSQLG-M5 SNSQLG-M6
Image Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Socket Head Cap Screws with Low Profile with Pilot Recess Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Small Head Socket Head Cap Screws with Low Profile & Small Head
Part Name Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Titanium Hex Socket Head Cap Screws with Captive Washers(SEMS) Socket Head Cap Screws with Low Profile with Pilot Recess Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Small Head Socket Head Cap Screws with Low Profile & Small Head
Part Number SNSI1T SNSI1T-UT SNSI3T SNSI3T-UT SLP SLH SSH SNS-SD SLH-SD
Feature Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Pilot Recess
Low Profile
Space-saving
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Small Head
Space-saving
Low Profile
& Small Head
Space-saving
Material Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Steel Steel Steel Steel Steel
Surface Treatment Special Chemical Polishing - Special Chemical Polishing - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M4 ~ M8 M2 ~ M10 M2 ~ M10 M3 ~ M10 M3 ~ M10
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI1T-M3-UT SNSI1T-M4-UT SNSI1T-M5-UT SNSI1T-M6-UT SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6 SNSI3T-M3-UT SNSI3T-M4-UT SNSI3T-M5-UT SNSI3T-M6-UT SLP-M4 SLP-M5 SLP-M6 SLP-M8 SLH-M10 SLH-M2 SLH-M2.5 SLH-M3 SLH-M4 SLH-M5 SLH-M6 SLH-M8 SSH-M10 SSH-M2 SSH-M2.5 SSH-M3 SSH-M4 SSH-M5 SSH-M6 SSH-M8 SNS-M10-SD SNS-M3-SD SNS-M4-SD SNS-M5-SD SNS-M6-SD SNS-M8-SD SLH-M10-SD SLH-M3-SD SLH-M4-SD SLH-M5-SD SLH-M6-SD SLH-M8-SD
Image Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch
Part Name Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch
Part Number SSH-SD SLH-TZB SSH-EL SSH-EL-ALK SNS-SD-EL SNS-SD-EL-ALK SLH-SD-EL SSH-SD-EL SSH-SD-EL-ALK
Feature Ultra Low Profile
& Small Head
Space-saving
Space-Saving
Low Profile
Conforms to DIN 7984.
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Nylon Patch
Small Head
Space-saving
Small Head
Space-Saving
Nylon Patch
Low Profile
& Small Head
Space-saving
Ultra Low Profile
& Small Head
Space-saving
Special Low Profile
Small Head
Space-Saving
Nylon Patch
Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) Trivalent chromate treatment Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating
Thread Size M3 ~ M10 M2 ~ M10 M2 ~ M10 M2 ~ M8 M3 ~ M10 M3 ~ M8 M3 ~ M10 M3 ~ M10 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSH-M10-SD SSH-M3-SD SSH-M4-SD SSH-M5-SD SSH-M6-SD SSH-M8-SD SLH-M10-TZB SLH-M2.5-TZB SLH-M2-TZB SLH-M3-TZB SLH-M4-TZB SLH-M5-TZB SLH-M6-TZB SLH-M8-TZB SSH-M10-EL SSH-M2.5-EL SSH-M2-EL SSH-M3-EL SSH-M4-EL SSH-M5-EL SSH-M6-EL SSH-M8-EL SSH-M2.5-EL-ALK SSH-M2-EL-ALK SSH-M3-EL-ALK SSH-M4-EL-ALK SSH-M5-EL-ALK SSH-M6-EL-ALK SSH-M8-EL-ALK SNS-M10-SD-EL SNS-M3-SD-EL SNS-M4-SD-EL SNS-M5-SD-EL SNS-M6-SD-EL SNS-M8-SD-EL SNS-M3-SD-EL-ALK SNS-M4-SD-EL-ALK SNS-M5-SD-EL-ALK SNS-M6-SD-EL-ALK SNS-M8-SD-EL-ALK SLH-M10-SD-EL SLH-M3-SD-EL SLH-M4-SD-EL SLH-M5-SD-EL SLH-M6-SD-EL SLH-M8-SD-EL SSH-M10-SD-EL SSH-M3-SD-EL SSH-M4-SD-EL SSH-M5-SD-EL SSH-M6-SD-EL SSH-M8-SD-EL SSH-M3-SD-EL-ALK SSH-M4-SD-EL-ALK SSH-M5-SD-EL-ALK SSH-M6-SD-EL-ALK SSH-M8-SD-EL-ALK
Image Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Ultra Low Profile (Full Thread) Socket Head Cap Screws with Ultra Low Profile for Sheet Metal Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head (Inch Thread)
Part Name Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile and Nylon Patch Socket Head Cap Screws with Ultra Low Profile (Full Thread) Socket Head Cap Screws with Ultra Low Profile for Sheet Metal Socket Head Cap Screws with Small Head Socket Head Cap Screws with Small Head (Inch Thread)
Part Number SLHS SLHS-UCL SSHS SSHS-UCL SSHS-ALK SSHS-FT SSHS-UC SNSS-SD SNSS-SD(INCH)
Feature Space-saving
Low Profile
Space-saving
Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Space-saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-saving
Ultra Low Profile
Nylon Patch
Full Thread
Space-Saving
Ultra Low Profile
For Sheet Metal
(Plate Thickness 0.1mm or More)
Space-Saving
Ultra Low Profile
Small Head
Space-saving
Small Head
Space-saving
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - - -
Thread Size M2 ~ M10 M2 ~ M6 M2 ~ M10 M2 ~ M6 M2 ~ M8 M3 ~ M10 M3 ~ M6 M2 ~ M10 No.4-40UNC ~ 5/16-18UNC
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SLHS-M10 SLHS-M2 SLHS-M2.5 SLHS-M3 SLHS-M4 SLHS-M5 SLHS-M6 SLHS-M8 SLHS-M2.5-UCL SLHS-M2-UCL SLHS-M3-UCL SLHS-M4-UCL SLHS-M5-UCL SLHS-M6-UCL SSHS-M10 SSHS-M2 SSHS-M2.5 SSHS-M3 SSHS-M4 SSHS-M5 SSHS-M6 SSHS-M8 SSHS-M2.5-UCL SSHS-M2-UCL SSHS-M3-UCL SSHS-M4-UCL SSHS-M5-UCL SSHS-M6-UCL SSHS-M2.5-ALK SSHS-M2-ALK SSHS-M3-ALK SSHS-M4-ALK SSHS-M5-ALK SSHS-M6-ALK SSHS-M8-ALK SSHS-M10-FT SSHS-M3-FT SSHS-M4-FT SSHS-M5-FT SSHS-M6-FT SSHS-M8-FT SSHS-M3-UC SSHS-M4-UC SSHS-M5-UC SSHS-M6-UC SNSS-M10-SD SNSS-M2.5-SD SNSS-M2-SD SNSS-M3-SD SNSS-M4-SD SNSS-M5-SD SNSS-M6-SD SNSS-M8-SD SNSS-#10-24-SD SNSS-#10-32-SD SNSS-#4-40-SD SNSS-#6-32-SD SNSS-#8-32-SD SNSS-1/4-20-SD SNSS-5/16-18-SD
Image Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Small Head - Fluorine Coating Socket Head Cap Screws with Small Head - MoS<sub>2</sub> Coating Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating Socket Head Cap Screws with Low Profile - 316L Stainless Steel
Part Name Socket Head Cap Screws with Small Head and Nylon Patch Socket Head Cap Screws with Small Head - Fluorine Coating Socket Head Cap Screws with Small Head - MoS2 Coating Socket Head Cap Screws with Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch Socket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS2 Coating Socket Head Cap Screws with Low Profile - 316L Stainless Steel
Part Number SNSS-SD-ALK SNSS-SD-FC SNSS-SD-MO SLHS-SD SSHS-SD SSHS-SD-ALK SSHS-SD-FC SSHS-SD-MO SLHL
Feature Small Head
Space-Saving
Nylon Patch
Small Head
Space-saving
Seizing Prevention
Small Head
Space-saving
Seizing Prevention
Low Profile
& Small Head
Space-saving
Ultra Low Profile
& Small Head
Space-saving
Special Low Profile
Small Head
Space-Saving
Nylon Patch
Special Low Profile
Small Head
Space-saving
Seizing Prevention
Special Low Profile
Small Head
Space-saving
Seizing Prevention
Space-Saving
Low Profile
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L
Surface Treatment - Fluorine coating Molybdenum disulfide coating - - - Fluorine coating Molybdenum disulfide coating -
Thread Size M2 ~ M8 M3 ~ M10 M3 ~ M10 M3 ~ M10 M2 ~ M10 M2 ~ M8 M3 ~ M10 M3 ~ M10 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M2.5-SD-ALK SNSS-M2-SD-ALK SNSS-M3-SD-ALK SNSS-M4-SD-ALK SNSS-M5-SD-ALK SNSS-M6-SD-ALK SNSS-M8-SD-ALK SNSS-M10-SD-FC SNSS-M3-SD-FC SNSS-M4-SD-FC SNSS-M5-SD-FC SNSS-M6-SD-FC SNSS-M8-SD-FC SNSS-M10-SD-MO SNSS-M3-SD-MO SNSS-M4-SD-MO SNSS-M5-SD-MO SNSS-M6-SD-MO SNSS-M8-SD-MO SLHS-M10-SD SLHS-M3-SD SLHS-M4-SD SLHS-M5-SD SLHS-M6-SD SLHS-M8-SD SSHS-M10-SD SSHS-M2.5-SD SSHS-M2-SD SSHS-M3-SD SSHS-M4-SD SSHS-M5-SD SSHS-M6-SD SSHS-M8-SD SSHS-M2.5-SD-ALK SSHS-M2-SD-ALK SSHS-M3-SD-ALK SSHS-M4-SD-ALK SSHS-M5-SD-ALK SSHS-M6-SD-ALK SSHS-M8-SD-ALK SSHS-M10-SD-FC SSHS-M3-SD-FC SSHS-M4-SD-FC SSHS-M5-SD-FC SSHS-M6-SD-FC SSHS-M8-SD-FC SSHS-M10-SD-MO SSHS-M3-SD-MO SSHS-M4-SD-MO SSHS-M5-SD-MO SSHS-M6-SD-MO SSHS-M8-SD-MO SLHL-M3 SLHL-M4 SLHL-M5 SLHL-M6
Image Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Ultra Low Profile Socket Head Cap Screws with Nylon Patch - 316L Stainless Steel Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ultra Low Small Head - Titanium
Part Name Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Ultra Low Profile Socket Head Cap Screws with Nylon Patch - 316L Stainless Steel Socket Head Cap Screws with Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Socket Head Cap Screws with Ultra Low Profile - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ultra Low Small Head - Titanium
Part Number SSHL SSHL-UCL SSHL-ALK SNSL-SD SSHL-SD SSHT SNST-SD SNST-SD-UT SSHT-SD
Feature Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Special Low Profile
Space-Saving
Nylon Patch
Small Head
Heat Resistance
Corrosion Resistance
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Space-Saving
Ultra Low Profile
Lightweight
NonMagnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Special Low Profile
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Material SUS316L SUS316L SUS316L SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment - - - - - Special Chemical Polishing Special Chemical Polishing - Special Chemical Polishing
Thread Size M3 ~ M5 M3 ~ M5 M3 ~ M5 M2 ~ M8 M3 ~ M5 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSHL-M3 SSHL-M4 SSHL-M5 SSHL-M3-UCL SSHL-M4-UCL SSHL-M5-UCL SSHL-M3-ALK SSHL-M4-ALK SSHL-M5-ALK SNSL-M2.5-SD SNSL-M2-SD SNSL-M3-SD SNSL-M4-SD SNSL-M5-SD SNSL-M6-SD SNSL-M8-SD SSHL-M3-SD SSHL-M4-SD SSHL-M5-SD SSHT-M3 SSHT-M4 SSHT-M5 SSHT-M6 SNST-M3-SD SNST-M4-SD SNST-M5-SD SNST-M6-SD SNST-M3-SD-UT SNST-M4-SD-UT SNST-M5-SD-UT SNST-M6-SD-UT SSHT-M3-SD SSHT-M4-SD SSHT-M5-SD SSHT-M6-SD
Image Socket Head Cap Screws with Ultra Low Small Head - Titanium Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - RENY Plastic Screws - Socket Head Cap Screws with Low Profile - PPS Socket Head Cap Captive Screws - Electroless Nickel Plating Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Socket Head Cap Captive Screws and Retaining Washer Set
Part Name Socket Head Cap Screws with Ultra Low Small Head - Titanium Socket Head Cap Screws with Ultra Low Profile - Hastelloy C-22 equiv. Plastic Low Profile Socket Head Screws - PEEK Plastic Low Profile Socket Head Screws - RENY Plastic Screws - Socket Head Cap Screws with Low Profile - PPS Socket Head Cap Captive Screws - Electroless Nickel Plating Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Socket Head Cap Captive Screws and Retaining Washer Set
Part Number SSHT-SD-UT SSHH-C22 SPE-LC SPA-LC SPS-LC SSC-SNS-EL SSC SSC(INCH) SSC-SET
Feature Special Low Profile
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Small Head
Chemical Resistance
Special Low Profile
Space-saving
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
Space-saving
High Strength
High Specific Strength
Lightweight
Space-saving
High Specific Strength
Heat Resistance
Chemical Resistance
Low Profile Small Head
High Strength
Captive /
Loss Prevention
Standard
Captive /
Loss Prevention
Inch Thread
Captive /
Loss Prevention
Standard
Captive /
Loss Prevention
Material Grade 2 Titanium Hastelloy equiv. PEEK RENY PPS Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - Electroless nickel plating - - -
Thread Size M3 ~ M6 M2 ~ M5 M2 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M8 M3 ~ M8 No.4-40UNC ~ 1/4-20UNC M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSHT-M3-SD-UT SSHT-M4-SD-UT SSHT-M5-SD-UT SSHT-M6-SD-UT SSHH-M2.5-C22 SSHH-M2-C22 SSHH-M3-C22 SSHH-M4-C22 SSHH-M5-C22 SPE-M2.5-LC SPE-M2-LC SPE-M3-LC SPE-M3-LC(100) SPE-M4-LC SPE-M4-LC(100) SPE-M5-LC SPE-M5-LC(100) SPE-M6-LC SPE-M6-LC(100) SPA-M3-LC SPA-M3-LC(100) SPA-M3-LC(1000) SPA-M4-LC SPA-M4-LC(100) SPA-M4-LC(1000) SPA-M4-LC(500) SPA-M5-LC SPA-M5-LC(100) SPA-M5-LC(250) SPA-M5-LC(500) SPA-M6-LC SPA-M6-LC(100) SPA-M6-LC(200) SPA-M6-LC(250) SPA-M6-LC(500) SPS-M3-LC SPS-M4-LC SPS-M5-LC SPS-M6-LC SSC-SNS-M3-EL SSC-SNS-M4-EL SSC-SNS-M5-EL SSC-SNS-M6-EL SSC-SNS-M8-EL SSC-M3 SSC-M4 SSC-M5 SSC-M6 SSC-M8 SSC-#10-32 SSC-#4-40 SSC-#6-32 SSC-#8-32 SSC-1/4-20 SSC-M3-SET SSC-M4-SET SSC-M5-SET SSC-M6-SET SSC-M8-SET
Image Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Fluorine Coating Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - PTFE Coating Socket Head Cap Captive Screws with Small Head Socket Head Cap Captive Screws with Ultra Low Small Head Socket Head Cap Captive Screws - SUS316L Socket Head Cap Captive Screws - High Strength Stainless Steel Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel
Part Name Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Fluorine Coating Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - PTFE Coating Socket Head Cap Captive Screws with Small Head Socket Head Cap Captive Screws with Ultra Low Small Head Socket Head Cap Captive Screws - SUS316L Socket Head Cap Captive Screws - High Strength Stainless Steel Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel
Part Number SSC-UCL SSC-FC SSC-RY SSC-TF SSC-SD SSCHS-SD SSC-SNSL SSC-SNSLG SSC-SLHL
Feature Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Seizing Prevention
Captive /
Loss Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Chemical Resistance
Seizing Prevention
Captive /
Loss Prevention
Small Head
Space-saving
Captive /
Loss Prevention
Ultra Low Small Head
Space-saving
Captive /
Loss Prevention
Non-magnetic
Chemical Resistance
Heat Resistance
Captive /
Loss Prevention
High Strength
(Strength Class 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Non-magnetic
Captive /
Loss Prevention
Captive /
Loss Prevention
Space-Saving
Low Profile
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L
Surface Treatment - Fluorine coating Low temperature black chrome treatment PTFE coating - - - - -
Thread Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-M3-UCL SSC-M4-UCL SSC-M5-UCL SSC-M6-UCL SSC-M8-UCL SSC-M3-FC SSC-M4-FC SSC-M5-FC SSC-M6-FC SSC-M8-FC SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY SSC-M3-TF SSC-M4-TF SSC-M5-TF SSC-M6-TF SSC-M8-TF SSC-M3-SD SSC-M4-SD SSC-M5-SD SSC-M6-SD SSC-M8-SD SSCHS-M3-SD SSCHS-M4-SD SSCHS-M5-SD SSCHS-M6-SD SSCHS-M8-SD SSC-SNSL-M3 SSC-SNSL-M4 SSC-SNSL-M5 SSC-SNSL-M6 SSC-SNSL-M8 SSC-SNSLG-M3 SSC-SNSLG-M4 SSC-SNSLG-M5 SSC-SNSLG-M6 SSC-SLHL-M3 SSC-SLHL-M4 SSC-SLHL-M5 SSC-SLHL-M6
Image Socket Head Cap Captive Screws - Titanium Socket Head Cap Captive Screws - High Strength Titanium Vented Socket Head Cap Screws Vented Inch Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot Vented Socket Head Cap Screws - Silver Plating Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening
Part Name Socket Head Cap Captive Screws - Titanium Socket Head Cap Captive Screws - High Strength Titanium Vented Socket Head Cap Screws Vented Inch Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - MOS2 Shot Vented Socket Head Cap Screws - Silver Plating Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening
Part Number SSC-SNST SSC-SNSTG SVSS SVSS(INCH) SVSS-PC SVSS-MOS SVSS-AG SVSL SVSL-PN
Feature Lightweight
Non-magnetic
Chemical Resistance
Captive /
Loss Prevention
High Strength
Lightweight
Non-magnetic
Corrosion Resistance
Captive /
Loss Prevention
Standard Inch Thread
Socket Head Cap Screws
Low Outgas Seizing prevention Seizing prevention CorrosionResistance Seizing prevention
Material Grade 2 Titanium Grade 5 Titanium SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L
Surface Treatment Special Chemical Polishing - - - Special Chemical Polishing Molybdenum Disulfide Shot Treatment Silver plating - Surface hardening treatment
Thread Size M3 ~ M6 M3 ~ M8 M2 ~ M12 No.4-40UNC ~ 1/4-20UNC M3 ~ M12 M3 ~ M8 M3 ~ M8 M3 ~ M12 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-SNST-M3 SSC-SNST-M4 SSC-SNST-M5 SSC-SNST-M6 SSC-SNSTG-M3 SSC-SNSTG-M4 SSC-SNSTG-M5 SSC-SNSTG-M6 SSC-SNSTG-M8 SVSS-M10 SVSS-M12 SVSS-M2 SVSS-M2.5 SVSS-M3 SVSS-M4 SVSS-M5 SVSS-M6 SVSS-M8 SVSS-#10-24 SVSS-#10-32 SVSS-#4-40 SVSS-#5-40 SVSS-#6-32 SVSS-#8-32 SVSS-1/4-20 SVSS-M10-PC SVSS-M12-PC SVSS-M3-PC SVSS-M4-PC SVSS-M5-PC SVSS-M6-PC SVSS-M8-PC SVSS-M3-MOS SVSS-M4-MOS SVSS-M5-MOS SVSS-M6-MOS SVSS-M8-MOS SVSS-M3-AG SVSS-M4-AG SVSS-M5-AG SVSS-M6-AG SVSS-M8-AG SVSL-M10 SVSL-M12 SVSL-M3 SVSL-M4 SVSL-M5 SVSL-M6 SVSL-M8 SVSL-M3-PN SVSL-M4-PN SVSL-M5-PN SVSL-M6-PN SVSL-M8-PN
Image Vented Socket Head Cap Screws - High Strength Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - High Strength Stainless Steel Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv. Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum
Part Name Vented Socket Head Cap Screws - High Strength Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - High Strength Stainless Steel Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv. Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum
Part Number SVSLG SVSLG-PC SVSLG-PN SVSLG-AG SVSX-88 SVSI SVSH-C276 SVSH-C22 SVSM
Feature High Strength
(Strength Class 10.8 Equivalent)
High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength
(Strength Class 8.8)
Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance Heat Resistance
Material SUS316L SUS316L SUS316L SUS316L SUS316L HiMo Inconel equiv. Hastelloy equiv. Hastelloy equiv. Pure molybdenum
Surface Treatment - Special Chemical Polishing Surface hardening treatment Silver plating - - - - -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSLG-M3 SVSLG-M4 SVSLG-M5 SVSLG-M6 SVSLG-M3-PC SVSLG-M4-PC SVSLG-M5-PC SVSLG-M6-PC SVSLG-M3-PN SVSLG-M4-PN SVSLG-M5-PN SVSLG-M6-PN SVSLG-M3-AG SVSLG-M4-AG SVSLG-M5-AG SVSLG-M6-AG SVSX-M3-88 SVSX-M4-88 SVSX-M5-88 SVSX-M6-88 SVSI-M3 SVSI-M4 SVSI-M5 SVSI-M6 SVSI-M8 SVSH-M3-C276 SVSH-M4-C276 SVSH-M5-C276 SVSH-M6-C276 SVSH-M8-C276 SVSH-M3-C22 SVSH-M4-C22 SVSH-M5-C22 SVSH-M6-C22 SVSH-M8-C22 SVSM-M3 SVSM-M4 SVSM-M5 SVSM-M6 SVSM-M8
Image Vented Socket Head Cap Screws - Titanium Vented Socket Head Cap Screws - Aluminum Vented Socket Head Cap Screws with Captive Washers(SEMS) Vented Socket Head Cap Screws with Captive Washers - Chemical Polishing(SEMS) Vented Socket Head Cap Screws with Captive Washers(SEMS) Vented Socket Head Cap Screws with Captive Washers - High Strength Stainless Steel(SEMS) Vented Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Small Head
Part Name Vented Socket Head Cap Screws - Titanium Vented Socket Head Cap Screws - Aluminum Vented Socket Head Cap Screws with Captive Washers(SEMS) Vented Socket Head Cap Screws with Captive Washers - Chemical Polishing(SEMS) Vented Socket Head Cap Screws with Captive Washers(SEMS) Vented Socket Head Cap Screws with Captive Washers - High Strength Stainless Steel(SEMS) Vented Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Small Head
Part Number SVST SVSA SVSI1S SVSI1S-PC SVSQS SVSQLG SVLS SVSHS SVSS-SD
Feature Lightweight
Nonmagnetic
Chemical Resistance
Lightweight Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=4
Low Profile
Small Space
Space-Saving
Ultra Low Profile
Standard
Small Head
Material Grade 2 Titanium A5056 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Special Chemical Polishing - - Special Chemical Polishing - - - - -
Thread Size M3 ~ M5 M3 ~ M8 M3 ~ M6 M3 ~ M6 M3 ~ M12 M3 ~ M6 M3 ~ M10 M3 ~ M6 M2 ~ M10
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVST-M3 SVST-M4 SVST-M5 SVSA-M3 SVSA-M4 SVSA-M5 SVSA-M6 SVSA-M8 SVSI1S-M3 SVSI1S-M4 SVSI1S-M5 SVSI1S-M6 SVSI1S-M3-PC SVSI1S-M4-PC SVSI1S-M5-PC SVSI1S-M6-PC SVSQS-M10 SVSQS-M12 SVSQS-M3 SVSQS-M4 SVSQS-M5 SVSQS-M6 SVSQS-M8 SVSQLG-M3 SVSQLG-M4 SVSQLG-M5 SVSQLG-M6 SVLS-M10 SVLS-M3 SVLS-M4 SVLS-M5 SVLS-M6 SVLS-M8 SVSHS-M3 SVSHS-M4 SVSHS-M5 SVSHS-M6 SVSS-M10-SD SVSS-M2.5-SD SVSS-M2-SD SVSS-M3-SD SVSS-M4-SD SVSS-M5-SD SVSS-M6-SD SVSS-M8-SD
Image Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Captive Screws Self-Aligning Socket Head Cap Screws with Guide Tip
Part Name Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Captive Screws Self-Aligning Socket Head Cap Screws with Guide Tip
Part Number SVSHS-SD SVSHL SVSL-SD SVSHL-SD SVST-SD SVSHT SVSHT-SD SSC-SVSS SNSS-IG
Feature Special Low Profile
Small Head
Space-saving
Space-Saving
Ultra Low Profile
Small Head
Corrosion Resistance
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Captive /
Loss Prevention
With Guide
Seizing Prevention
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing - -
Thread Size M3 ~ M6 M3 ~ M5 M2 ~ M8 M3 ~ M5 M3 ~ M5 M3 ~ M6 M3 ~ M6 M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSHS-M3-SD SVSHS-M4-SD SVSHS-M5-SD SVSHS-M6-SD SVSHL-M3 SVSHL-M4 SVSHL-M5 SVSL-M2-SD SVSL-M3-SD SVSL-M4-SD SVSL-M5-SD SVSL-M6-SD SVSL-M8-SD SVSHL-M3-SD SVSHL-M4-SD SVSHL-M5-SD SVST-M3-SD SVST-M4-SD SVST-M5-SD SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD SSC-SVSS-M3 SSC-SVSS-M4 SSC-SVSS-M5 SSC-SVSS-M6 SSC-SVSS-M8 SNSS-M3-IG SNSS-M4-IG SNSS-M5-IG SNSS-M6-IG SNSS-M8-IG
Image Self-Aligning Socket Head Cap Captive Screws with Guide Tip Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws with Nylon Patch Flanged Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - PTFE Coating Vented Flanged Socket Head Cap Screws
Part Name Self-Aligning Socket Head Cap Captive Screws with Guide Tip Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws with Nylon Patch Flanged Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - PTFE Coating Vented Flanged Socket Head Cap Screws
Part Number SSC-IG SFS SFSS SFSS-UCL SFSS-ALK SFSS-PC SFSS-RY SFSS-TF SVFSS
Feature With Guide
Seizing Prevention
Captive/Loss Prevention
Flanged Flanged Flanged
Cleanroom Washed
& Packaged
Flanged
Nylon Patch
Flanged
Low Outgas
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
Flanged
Chemical Resistance
Seizing Prevention
With Flange
Material SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - Ferrosoferric Oxide Film (Black) - - - Special Chemical Polishing Low temperature black chrome treatment PTFE coating -
Thread Size M3 ~ M8 M6 ~ M12 M4 ~ M8 M4 ~ M8 M4 ~ M8 M4 ~ M8 M4 ~ M8 M4 ~ M8 M4 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SSC-M3-IG SSC-M4-IG SSC-M5-IG SSC-M6-IG SSC-M8-IG SFS-M10 SFS-M12 SFS-M6 SFS-M8 SFSS-M4 SFSS-M5 SFSS-M6 SFSS-M8 SFSS-M4-UCL SFSS-M5-UCL SFSS-M6-UCL SFSS-M8-UCL SFSS-M4-ALK SFSS-M5-ALK SFSS-M6-ALK SFSS-M8-ALK SFSS-M4-PC SFSS-M5-PC SFSS-M6-PC SFSS-M8-PC SFSS-M4-RY SFSS-M5-RY SFSS-M6-RY SFSS-M8-RY SFSS-M4-TF SFSS-M5-TF SFSS-M6-TF SFSS-M8-TF SVFSS-M4 SVFSS-M5 SVFSS-M6 SVFSS-M8
Image Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws - Silver Plating Flanged Socket Head Cap Captive Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws - Inch Thread Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange - Electroless Nickel Plating Socket Button Head Cap Screws with Flange
Part Name Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws - Silver Plating Flanged Socket Head Cap Captive Screws Socket Button Head Cap Screws Socket Button Head Cap Screws Socket Button Head Cap Screws - Inch Thread Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange - Electroless Nickel Plating Socket Button Head Cap Screws with Flange
Part Number SVFSS-PC SVFSS-AG SSC-SFSS SNB SNBS SNBS(INCH) SFB SFB-EL SFBS
Feature With Flange
Low Outgas
With Flange
Seizing Prevention
Flanged
Captive/Loss Prevention
Socket Button Head Cap Screws Socket Button Head Cap Screws Inch Thread
Button Head CapScrews
With Flange
Space-saving
With Flange
Space-saving
With Flange
Space-saving
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Stainless Steel Equivalent to SUS304 Steel Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment Special Chemical Polishing Silver plating - Ferrosoferric Oxide Film (Black) - - Ferrosoferric Oxide Film (Black) Electroless nickel plating -
Thread Size M4 ~ M8 M4 ~ M8 M4 ~ M8 M3 ~ M10 M3 ~ M8 No.4-40UNC ~ 1/4-20UNC M3 ~ M8 M3 ~ M8 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVFSS-M4-PC SVFSS-M5-PC SVFSS-M6-PC SVFSS-M8-PC SVFSS-M4-AG SVFSS-M5-AG SVFSS-M6-AG SVFSS-M8-AG SSC-SFSS-M4 SSC-SFSS-M5 SSC-SFSS-M6 SSC-SFSS-M8 SNB-M10 SNB-M3 SNB-M4 SNB-M5 SNB-M6 SNB-M8 SNBS-M3 SNBS-M4 SNBS-M5 SNBS-M6 SNBS-M8 SNBS-#10-24 SNBS-#10-32 SNBS-#4-40 SNBS-#5-40 SNBS-#6-32 SNBS-#8-32 SNBS-1/4-20 SFB-M3 SFB-M4 SFB-M5 SFB-M6 SFB-M8 SFB-M3-EL SFB-M4-EL SFB-M5-EL SFB-M6-EL SFB-M8-EL SFBS-M3 SFBS-M4 SFBS-M5 SFBS-M6
Image Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screw - Molybdenum Vented Hex Socket Flat Head Machine Screws Socket Head Cap Screws for Cover Caps Clamping Bolts - Full Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Name Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screw - Molybdenum Vented Hex Socket Flat Head Machine Screws Socket Head Cap Screws for Cover Caps Clamping Bolts - Full Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Number SNFC SNFCS SNFCM SVFCS SNCPS SCB-R SCB-F SCB-FB SCB-GB
Feature Hexagon Socket Countersunk Head Screws Hexagon Socket Countersunk Head Screws Heat-resistance Hex Socket
CountersunkHead Screws
Small Space
For Cover Caps Complete Ball Type Flat Ball Type Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Material Steel Stainless Steel Pure molybdenum SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - - - - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M3 ~ M5 M3 ~ M8 M2 ~ M4 M3 ~ M8 M3 ~ M10 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNFC-M3 SNFC-M4 SNFC-M5 SNFCS-M3 SNFCS-M4 SNFCS-M5 SNFCS-M6 SNFCS-M8 SNFCM-M2 SNFCM-M3 SNFCM-M4 SVFCS-M3 SVFCS-M4 SVFCS-M5 SVFCS-M6 SVFCS-M8 SNCPS-M10 SNCPS-M3 SNCPS-M4 SNCPS-M5 SNCPS-M6 SNCPS-M8 SCB-M10-25-R SCB-M10-30-R SCB-M10-40-R SCB-M10-50-R SCB-M10-60-R SCB-M12-30-R SCB-M12-50-R SCB-M12-80-R SCB-M16-40-R SCB-M16-60-R SCB-M16-80-R SCB-M4-10-R SCB-M4-12-R SCB-M4-16-R SCB-M4-20-R SCB-M4-25-R SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R SCB-M6-16-R SCB-M6-20-R SCB-M6-25-R SCB-M6-30-R SCB-M6-40-R SCB-M8-20-R SCB-M8-30-R SCB-M8-35-R SCB-M8-40-R SCB-M8-50-R SCB-M10-25-F SCB-M10-30-F SCB-M10-40-F SCB-M10-50-F SCB-M10-60-F SCB-M12-30-F SCB-M12-50-F SCB-M12-80-F SCB-M16-40-F SCB-M16-60-F SCB-M16-80-F SCB-M4-10-F SCB-M4-12-F SCB-M4-16-F SCB-M4-20-F SCB-M4-25-F SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M6-16-F SCB-M6-20-F SCB-M6-25-F SCB-M6-30-F SCB-M6-40-F SCB-M8-20-F SCB-M8-30-F SCB-M8-35-F SCB-M8-40-F SCB-M8-50-F SCB-M10-25-FB SCB-M10-30-FB SCB-M10-40-FB SCB-M10-50-FB SCB-M10-60-FB SCB-M12-30-FB SCB-M12-50-FB SCB-M12-80-FB SCB-M16-40-FB SCB-M16-60-FB SCB-M16-80-FB SCB-M4-10-FB SCB-M4-12-FB SCB-M4-16-FB SCB-M4-20-FB SCB-M4-25-FB SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB SCB-M5-30-FB SCB-M6-16-FB SCB-M6-20-FB SCB-M6-25-FB SCB-M6-30-FB SCB-M6-40-FB SCB-M8-20-FB SCB-M8-30-FB SCB-M8-35-FB SCB-M8-40-FB SCB-M8-50-FB SCB-M10-25-GB SCB-M10-30-GB SCB-M10-40-GB SCB-M10-50-GB SCB-M10-60-GB SCB-M12-30-GB SCB-M12-50-GB SCB-M12-80-GB SCB-M16-40-GB SCB-M16-60-GB SCB-M16-80-GB SCB-M4-10-GB SCB-M4-12-GB SCB-M4-16-GB SCB-M4-20-GB SCB-M4-25-GB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCB-M6-16-GB SCB-M6-20-GB SCB-M6-25-GB SCB-M6-30-GB SCB-M6-40-GB SCB-M8-20-GB SCB-M8-30-GB SCB-M8-35-GB SCB-M8-40-GB SCB-M8-50-GB
Image Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Number SCBS-R SCBS-CE SCBS-F SCBS-FB SCBS-GB
Feature Complete Ball Type Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Thread Size M4 ~ M16 M4 ~ M12 M4 ~ M16 M4 ~ M16 M4 ~ M16
Operating Temperature (℃) - - - - -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SCBS-M10-25-R SCBS-M10-30-R SCBS-M10-40-R SCBS-M10-50-R SCBS-M10-60-R SCBS-M12-30-R SCBS-M12-50-R SCBS-M12-80-R SCBS-M16-40-R SCBS-M16-60-R SCBS-M16-80-R SCBS-M4-10-R SCBS-M4-12-R SCBS-M4-16-R SCBS-M4-20-R SCBS-M4-25-R SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R SCBS-M5-25-R SCBS-M5-30-R SCBS-M6-16-R SCBS-M6-20-R SCBS-M6-25-R SCBS-M6-30-R SCBS-M6-40-R SCBS-M8-20-R SCBS-M8-30-R SCBS-M8-35-R SCBS-M8-40-R SCBS-M8-50-R SCBS-M10-25-CE SCBS-M10-40-CE SCBS-M10-60-CE SCBS-M12-30-CE SCBS-M12-50-CE SCBS-M12-80-CE SCBS-M4-10-CE SCBS-M4-16-CE SCBS-M4-25-CE SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M6-16-CE SCBS-M6-25-CE SCBS-M6-40-CE SCBS-M8-20-CE SCBS-M8-35-CE SCBS-M8-50-CE SCBS-M10-25-F SCBS-M10-30-F SCBS-M10-40-F SCBS-M10-50-F SCBS-M10-60-F SCBS-M12-30-F SCBS-M12-50-F SCBS-M12-80-F SCBS-M16-40-F SCBS-M16-60-F SCBS-M16-80-F SCBS-M4-10-F SCBS-M4-12-F SCBS-M4-16-F SCBS-M4-20-F SCBS-M4-25-F SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F SCBS-M5-30-F SCBS-M6-16-F SCBS-M6-20-F SCBS-M6-25-F SCBS-M6-30-F SCBS-M6-40-F SCBS-M8-20-F SCBS-M8-30-F SCBS-M8-35-F SCBS-M8-40-F SCBS-M8-50-F SCBS-M10-25-FB SCBS-M10-30-FB SCBS-M10-40-FB SCBS-M10-50-FB SCBS-M10-60-FB SCBS-M12-30-FB SCBS-M12-50-FB SCBS-M12-80-FB SCBS-M16-40-FB SCBS-M16-60-FB SCBS-M16-80-FB SCBS-M4-10-FB SCBS-M4-12-FB SCBS-M4-16-FB SCBS-M4-20-FB SCBS-M4-25-FB SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M6-16-FB SCBS-M6-20-FB SCBS-M6-25-FB SCBS-M6-30-FB SCBS-M6-40-FB SCBS-M8-20-FB SCBS-M8-30-FB SCBS-M8-35-FB SCBS-M8-40-FB SCBS-M8-50-FB SCBS-M10-25-GB SCBS-M10-30-GB SCBS-M10-40-GB SCBS-M10-50-GB SCBS-M10-60-GB SCBS-M12-30-GB SCBS-M12-50-GB SCBS-M12-80-GB SCBS-M16-40-GB SCBS-M16-60-GB SCBS-M16-80-GB SCBS-M4-10-GB SCBS-M4-12-GB SCBS-M4-16-GB SCBS-M4-20-GB SCBS-M4-25-GB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB SCBS-M5-25-GB SCBS-M5-30-GB SCBS-M6-16-GB SCBS-M6-20-GB SCBS-M6-25-GB SCBS-M6-30-GB SCBS-M6-40-GB SCBS-M8-20-GB SCBS-M8-30-GB SCBS-M8-35-GB SCBS-M8-40-GB SCBS-M8-50-GB