Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M8-10 | M8 | 1.25 | 10 | 13 | 8 | 6 | 10 | 10 | 8.03 | CAD | Cart |
| SNSS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 10 | 11 | 6.90 | CAD | Cart |
| SNSS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 10 | 12 | 7.20 | CAD | Cart |
| SNSS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 10 | 13 | 7.11 | CAD | Cart |
| SNSS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 10 | 15 | 8.41 | CAD | Cart |
| SNSS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 10 | 17 | 8.67 | CAD | Cart |
| SNSS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 10 | 19 | 9.72 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-J | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC






