Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M3-4 | M3 | 0.5 | 4 | 5.5 | 3 | 2.5 | 20 | 0.63 | CAD | RFQ |
| SNSS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 20 | 0.67 | CAD | RFQ |
| SNSS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 20 | 0.71 | CAD | RFQ |
| SNSS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 20 | 0.8 | CAD | RFQ |
| SNSS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 20 | 0.88 | CAD | RFQ |
| SNSS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 20 | 0.96 | CAD | RFQ |
| SNSS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 20 | 1.2 | CAD | RFQ |
| SNSS-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 20 | 1.4 | CAD | RFQ |
| SNSS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 20 | 1.4 | CAD | RFQ |
| SNSS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 20 | 1.5 | CAD | RFQ |
| SNSS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 20 | 1.7 | CAD | RFQ |
| SNSS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 20 | 1.8 | CAD | RFQ |
| SNSS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 20 | 2 | CAD | RFQ |
| SNSS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 20 | 2.3 | CAD | RFQ |
| SNSS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 20 | 2.7 | CAD | RFQ |
| SNSS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 20 | 3.2 | CAD | RFQ |
| SNSS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 20 | 2.2 | CAD | RFQ |
| SNSS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 20 | 2.5 | CAD | RFQ |
| SNSS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 20 | 2.7 | CAD | RFQ |
| SNSS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 20 | 3 | CAD | RFQ |
| SNSS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 20 | 3.5 | CAD | RFQ |
| SNSS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 20 | 4 | CAD | RFQ |
| SNSS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 20 | 4.8 | CAD | RFQ |
| SNSS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 20 | 4.3 | CAD | RFQ |
| SNSS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 20 | 4.7 | CAD | RFQ |
| SNSS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 20 | 5.1 | CAD | RFQ |
| SNSS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 20 | 5.8 | CAD | RFQ |
| SNSS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 20 | 6.5 | CAD | RFQ |
| SNSS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 20 | 7.6 | CAD | RFQ |
| SNSS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 20 | 8.3 | CAD | RFQ |
| SNSS-M8-10 | M8 | 1.25 | 10 | 13 | 8 | 6 | 10 | 10 | CAD | RFQ |
| SNSS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 10 | 11 | CAD | RFQ |
| SNSS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 10 | 12 | CAD | RFQ |
| SNSS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 10 | 13 | CAD | RFQ |
| SNSS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 10 | 15 | CAD | RFQ |
| SNSS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 10 | 17 | CAD | RFQ |
| SNSS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 10 | 19 | CAD | RFQ |
| SNSS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | 5 | 21 | CAD | RFQ |
| SNSS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 5 | 23 | CAD | RFQ |
| SNSS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 5 | 25 | CAD | RFQ |
| SNSS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 5 | 28 | CAD | RFQ |
| SNSS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | 5 | 30 | CAD | RFQ |
| SNSS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 5 | 33 | CAD | RFQ |
| SNSS-M12-30 | M12 | 1.75 | 30 | 18 | 12 | 10 | 1 | 39 | CAD | RFQ |
| SNSS-M12-35 | M12 | 1.75 | 35 | 18 | 12 | 10 | 1 | 43 | CAD | RFQ |
| SNSS-M12-40 | M12 | 1.75 | 40 | 18 | 12 | 10 | 1 | 47 | CAD | RFQ |
| SNSS-M12-45 | M12 | 1.75 | 45 | 18 | 12 | 10 | 1 | 50 | CAD | RFQ |
| SNSS-M12-50 | M12 | 1.75 | 50 | 18 | 12 | 10 | 1 | 55 | CAD | RFQ |
| SNSS-M16-40 | M16 | 2 | 40 | 24 | 16 | 14 | 1 | 91 | CAD | RFQ |
| SNSS-M16-45 | M16 | 2 | 45 | 24 | 16 | 14 | 1 | 98 | CAD | RFQ |
| SNSS-M16-50 | M16 | 2 | 50 | 24 | 16 | 14 | 1 | 106 | CAD | RFQ |
| SNSS-M16-60 | M16 | 2 | 60 | 24 | 16 | 14 | 1 | 122 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-J | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC