Grips

Image GIRA-EL GIRS-SS GNTR GNTRS GTR RM
Number GIRA-EL GIRS-SS GNTR GNTRS GTR RM
Name Aluminum Revolving Grip Stainless Steel Revolving Grip Revolving Grip Revolving Grip Revolving Grip Plated Revolving Grip
Function Rotation Rotation Rotation Rotation Rotation Rotation
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Stainless Steel Steel Steel
Size - - - - - -
Feature Aluminum
Easy to Clean
All Stainless Steel
Easy to Clean
Installing from back side Installing from back side Low cost Designed for Easy to grip
Image NP GGB GTM GTMS GTF GTFS
Number NP GGB GTM GTMS GTF GTFS
Name Tapered Revolving Grip Rubber Ball Revolving Grip Fixing Grip Fixing Grip Fixing Grip Fixing Grip
Function Rotation Rotation Fix Fix Fix Fix
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw
Thread Part Material Steel Steel Steel Stainless Steel Steel Stainless Steel
Size - - - - - -
Feature Taper Design Pure Touch Durable Screw Durable Screw Durable Screw Durable Screw
Image HS SM GSS
Number HS SM GSS
Name Straight Fixing Grip Plated Fixing Grip Stainless Steel Fixing Grip
Function Fix Fix Fix
Type Male Screw Male Screw Male Screw
Thread Part Material Aluminum Alloy Steel Stainless Steel
Size - - -
Feature Light-weight Grip Designed for Easy to grip Corrosion Resistance
High Strength