• Grips

SM

Plated Fixing Grip

Dimension Drawing

SMPlated Fixing Grip寸法図

Specs/CAD

Unit : mm

Part Number D M Lm d H h h1 Mass
(g)
CAD RFQ
SM-4 10 M4 9 7 32 28 4 10 CAD RFQ
SM-5 13 M5 10 8 40 35 5 25 CAD RFQ
SM-6 16 M6 13 10 50 43 7 45 CAD RFQ
SM-8 20 M8 15 13 64 56 8 90 CAD RFQ
SM-10 25 M10 18 16 80 70 10 180 CAD RFQ
SM-12 32 M12 20 20 100 87 13 350 CAD RFQ
SM-16 36 M16 22 22 112 98 14 500 CAD RFQ

Material/Finish

SM
Main body SUM22
Chrome Plating

Related Products

Revolving grip RM with the same shape is available.
RM

SMPlated Fixing Grip