Plungers

Image PAF PAFS FP MP MPS PSS
Number PAF PAFS FP MP MPS PSS
Name Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Small Plunger
Thread Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel
Ball/ Pin Material Steel Stainless Steel Steel Steel Stainless Steel Steel
Diameter M3 ~ M16 M3 ~ M16 M2 ~ M16 M2 ~ M16 M2 ~ M16 M4 ~ M16
Vibration Resistant Treatment ×
Feature Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball Small Plunger
Image PSSS PSP PSP-N PSPS PSPS-N PLP
Number PSSS PSP PSP-N PSPS PSPS-N PLP
Name Small Plunger Short Stroke Plunger Short Stroke Plunger Short Stroke Plungers (Made of Stainless Steel) Short Stroke Plungers (Made of Stainless Steel) Long Stroke Plunger
Thread Part Material Stainless Steel Steel Steel Stainless Steel Stainless Steel Steel
Ball/ Pin Material Stainless Steel Steel Plastic Stainless Steel Plastic Steel
Diameter M4 ~ M16 M3 ~ M12 M5 ~ M12 M4 ~ M12 M4 ~ M12 M16 ~ M30
Vibration Resistant Treatment × × ×
Feature Small Plunger Pin Plunger with
Vibration Resistant Treatment
Light load Pin Plungers Pin Material
Plastic
Long Stroke

Related products

Image Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin
Number PST PSTS PPW PHL BB PJP
Name Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin
Feature Positioning
Stopper
Positioning
Stopper
Dedicated Wrench Holder for use with Plunger Used in combination with Plunger
For Heavy Load
For Locating
Parallel Pin
Image Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Number PJA PJB
Name Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Feature Used in combination with PJP Used in combination with PJP

Product Finder

Related Information

Related Service

Other Information