• Plungers

PAFS

Miniature Ball Plunger (Made of Stainless Steel)

Dimension Drawing

PAFSMiniature Ball Plunger (Made of Stainless Steel)寸法図

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
M16
Type
All
軽荷重
重荷重
極重荷重

Unit : mm

Part Number M(coarse) s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type CAD RFQ
PAFS-3-L M3 0.5 6 1.5 1.5 - 1/2 0.4 - 軽荷重 CAD RFQ
PAFS-4-L M4 0.8 8 2.5 2 BB-5 2/4.9 0.4 - 軽荷重 CAD RFQ
PAFS-5-L M5 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 - 軽荷重 CAD RFQ
PAFS-6-L M6 0.8 12 3 3 BB-6 4.9/15 1.5 - 軽荷重 CAD RFQ
PAFS-8-L M8 1 14 4 4 BB-6 6.9/20 3.2 - 軽荷重 CAD RFQ
PAFS-10-L M10 1.2 15 5 5 BB-8 8.8/25 5.4 - 軽荷重 CAD RFQ
PAFS-12-L M12 1.8 19 7.1 6 BB-10 9.8/29 10 - 軽荷重 CAD RFQ
PAFS-16-L M16 2.5 24 9.5 8 BB-12 16/49 24 - 軽荷重 CAD RFQ
PAFS-3-L-P M3 0.5 6 1.5 1.5 - 1/2 0.4 軽荷重 CAD RFQ
PAFS-4-L-P M4 0.8 8 2.5 2 BB-5 2/4.9 0.4 軽荷重 CAD RFQ
PAFS-5-L-P M5 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 軽荷重 CAD RFQ
PAFS-6-L-P M6 0.8 12 3 3 BB-6 4.9/15 1.5 軽荷重 CAD RFQ
PAFS-8-L-P M8 1 14 4 4 BB-6 6.9/20 3.2 軽荷重 CAD RFQ
PAFS-10-L-P M10 1.2 15 5 5 BB-8 8.8/25 5.4 軽荷重 CAD RFQ
PAFS-12-L-P M12 1.8 19 7.1 6 BB-10 9.8/29 10 軽荷重 CAD RFQ
PAFS-16-L-P M16 2.5 24 9.5 8 BB-12 16/49 24 軽荷重 CAD RFQ
PAFS-3-M M3 0.5 6 1.5 1.5 - 1.5/2.9 0.4 - 重荷重 CAD RFQ
PAFS-4-M M4 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 - 重荷重 CAD RFQ
PAFS-5-M M5 0.8 11 3 2.5 BB-5 4.9/20 0.9 - 重荷重 CAD RFQ
PAFS-6-M M6 0.8 12 3 3 BB-6 9.8/29 1.5 - 重荷重 CAD RFQ
PAFS-8-M M8 1 14 4 4 BB-6 13/39 3.2 - 重荷重 CAD RFQ
PAFS-10-M M10 1.2 15 5 5 BB-8 19/49 5.4 - 重荷重 CAD RFQ
PAFS-12-M M12 1.8 19 7.1 6 BB-10 20/59 10 - 重荷重 CAD RFQ
PAFS-16-M M16 2.5 24 9.5 8 BB-12 29/98 24 - 重荷重 CAD RFQ
PAFS-3-M-P M3 0.5 6 1.5 1.5 - 1.5/2.9 0.4 重荷重 CAD RFQ
PAFS-4-M-P M4 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 重荷重 CAD RFQ
PAFS-5-M-P M5 0.8 11 3 2.5 BB-5 4.9/20 0.9 重荷重 CAD RFQ
PAFS-6-M-P M6 0.8 12 3 3 BB-6 9.8/29 1.5 重荷重 CAD RFQ
PAFS-8-M-P M8 1 14 4 4 BB-6 13/39 3.2 重荷重 CAD RFQ
PAFS-10-M-P M10 1.2 15 5 5 BB-8 19/49 5.4 重荷重 CAD RFQ
PAFS-12-M-P M12 1.8 19 7.1 6 BB-10 20/59 10 重荷重 CAD RFQ
PAFS-16-M-P M16 2.5 24 9.5 8 BB-12 29/98 24 重荷重 CAD RFQ
PAFS-3-H M3 0.5 6 1.5 1.5 - 2.2/5 0.4 - 極重荷重 CAD RFQ
PAFS-4-H M4 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 - 極重荷重 CAD RFQ
PAFS-5-H M5 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 - 極重荷重 CAD RFQ
PAFS-6-H M6 0.8 12 3 3 BB-6 17.7/33.4 1.5 - 極重荷重 CAD RFQ
PAFS-8-H M8 1 14 4 4 BB-6 21.4/45.3 3.2 - 極重荷重 CAD RFQ
PAFS-10-H M10 1.2 15 5 5 BB-8 23.5/60 5.4 - 極重荷重 CAD RFQ
PAFS-12-H M12 1.8 19 7.1 6 BB-10 24.1/63.7 10 - 極重荷重 CAD RFQ
PAFS-16-H M16 2.5 24 9.5 8 BB-12 43.6/116.3 24 - 極重荷重 CAD RFQ
PAFS-3-H-P M3 0.5 6 1.5 1.5 - 2.2/5 0.4 極重荷重 CAD RFQ
PAFS-4-H-P M4 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 極重荷重 CAD RFQ
PAFS-5-H-P M5 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 極重荷重 CAD RFQ
PAFS-6-H-P M6 0.8 12 3 3 BB-6 17.7/33.4 1.5 極重荷重 CAD RFQ
PAFS-8-H-P M8 1 14 4 4 BB-6 21.4/45.3 3.2 極重荷重 CAD RFQ
PAFS-10-H-P M10 1.2 15 5 5 BB-8 23.5/60 5.4 極重荷重 CAD RFQ
PAFS-12-H-P M12 1.8 19 7.1 6 BB-10 24.1/63.7 10 極重荷重 CAD RFQ
PAFS-16-H-P M16 2.5 24 9.5 8 BB-12 43.6/116.3 24 極重荷重 CAD RFQ
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
PAFS-L PAFS-L-P PAFS-M PAFS-M-P PAFS-H PAFS-H-P
Main Body SUSXM7 SUSXM7 SUSXM7 SUSXM7 SUSXM7*1
Temper Color (Brown)
SUSXM7*1
Temper Color (Brown)
Ball SUS440C
(Hardness: 55 - 60 HRC)
SUS440C
(Hardness: 55 - 60 HRC)
SUS440C*1
(Hardness: 55 - 60 HRC)
Temper Color (Brown)
SUS440C*1
(Hardness: 55 - 60 HRC)
Temper Color (Brown)
SUS440C
(Hardness: 55 - 60 HRC)
SUS440C
(Hardness: 55 - 60 HRC)
Spring SUS631J1 SUS631J1 SUS631J1 SUS631J1 SUS631J1 SUS631J1
Anti-Loosening Nylon Adhesion (Nylon 11) Nylon Adhesion (Nylon 11) Nylon Adhesion (Nylon 11)

*1: Load types can be selected by the surface treatment of the main body and ball.


Characteristics

  • Cost-effective ball plunger.
  • Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
  • The main body, ball and spring are made of stainless steel.
  • We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
  • Load types and with / without vibration resistant treatment can be selected by a product code.
Product Code Load Type Vibration resistant
treatment
PAFS-L Light Load No
PAFS-L-P Light Load Yes
PAFS-M Heavy load No
PAFS-M-P Heavy load Yes
PAFS-H Super heavy load No
PAFS-H-P Super heavy load Yes

Related Products

Steel ball plungerPAFwith the same shape is available.
PAF

PAFSMiniature Ball Plunger (Made of Stainless Steel)

Use a ball buttonBBwith excellent abrasion resistance on the recipient.
BB

PAFSMiniature Ball Plunger (Made of Stainless Steel)