Disc Couplings
With zero backlash and high torsional rigidity, they are ideal for servo motor drives that require high-speed and high-precision positioning.
They are available in single and double disc types. The double disc allows for greater angular misalignment and axial misalignment, enabling precise power transmission in a wide range of applications.
Recommended by NBK:XH
View problem solution examples
Stable speed control of the raising / lowering shaft is required 【High rigidity / high accuracy】
350% instantaneous maximum torque needs to be handled 【Compact / lightweight】
Vibration of the machine must be prevented to maintain workpiece machining accuracy 【Productivity increase】
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Flexible Couplings - Disk Type | Flexible Couplings - Single-Disk Type | Flexible Couplings - Disk Type | Flexible Couplings - Single-Disk Type | |||||
| Part Number | MDW | MDS | MHW | MHS | |||||
| Feature | High Torsional Stiffness Zero Backlash |
High Torsional Stiffness Zero Backlash |
Low Inertia Zero Backlash |
Low Inertia Zero Backlash |
|||||
| Size | Standard | Short | Standard | Short | |||||
| Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | |||||
| Shaft Fastening Method | Clamping | Clamping | Clamping | Clamping | |||||
| Diameter | φ19 ~ φ63 | φ19 ~ φ63 | φ32 ~ φ63 | φ32 ~ φ63 | |||||
| Torque | 0.7N・m ~ 12.5N・m | 0.7N・m ~ 12.5N・m | 2N・m ~ 10N・m | 2N・m ~ 10N・m | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | MDW-19C MDW-25C MDW-32C MDW-40C MDW-50C MDW-63C | MDS-19C MDS-25C MDS-32C MDS-40C MDS-50C MDS-63C | MHW-32C MHW-40C MHW-50C MHW-63C | MHS-32C MHS-40C MHS-50C MHS-63C |
Products related to Disc Couplings
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Photo Sensor Flange | ||||||||
| Part Number | MPF | ||||||||
| Feature | Photo Sensor Flange | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | MPF-32 MPF-40 MPF-50 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data