Date Updated:Oct. 28. 2025

Property of High Performance Stainless Steel Screws

Mechanical property

Properties SNS316L
SNSLG
SUS316L HiMo
SNSX-88
SUS316L HiMo
SNSX-109
SUS310S
SNSJ
SUS S31803
SNHDS
SUSXM7*
Tensile(N/mm2) 1,000 800 1,000 520 620 700
0.2% Proof Stress(N/mm2) 800 640 900 205 450 450
Elongation(mm) 0.3d  0.3d 0.2d -
18 0.4d
Magnetic Non-Magnetic Non-Magnetic Non-Magnetic
Non-Magnetic
Magnetic
Non-Magnetic

*Values for Strength Class A2-70. 
Values in chart are for reference only. They are not guaranteed values.

Yield load (N)

Thread SUS316L
SNSLG
SUS316L HiMo
SNSX-88
SUS316L HiMo
SNSX-109
SUS310S
SNSJ
UNS S31803
SNHDS
SUSXM7 *
M3 4,020 3,200 - 1,030 2,300 2,300
M4 7,020 5,600 - 1,790 4,000 4,000
M5 11,300 9,100 - 2,910 6,400 6,400
M6 16,000 12,900 18,100 4,120 9,000 9,000
M8 29,200 23,400 32,900 7,500 16,500 16,500
M10 46,400 - 52,200 11,800 26,100 26,100
M12 - - 75,800 - 37,900 37,900

* Values for Strength Class A2-70.
Values in chart are for reference only. They are not guaranteed values.

Durability by temperature(N/mm2)

Part number and materials 20℃ 100℃ 200℃ 300℃ 400℃ 500℃ 600℃
SUS316L HiMo
SNSX-88
640 576 576 544 512 480 448
SUS316L HiMo
SNSX-109
900 855 855 855 810 810 765
SUSXM7 450 382 360 337 315 - -
SCM435 1,100 1,020 925 825 - - -

Values in chart are for reference only. They are not guaranteed values.

Nonmagnetic

Part number and materials Magnetic permeability
SUS316L        
SNSLG
1.008
SUS316L HiMo
SNSX-88
1.006
SUS316L HiMo
SNSX-109
1.007
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.



tecnical information list

Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Technical Data Special Screws