• Coupling Option
  • Couplicon Option

MPF-32

Photo Sensor Flange

Dimension Drawing

MPFPhoto Sensor Flange寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Part Number AWBFtGM Standard Bore Diameter
D
Price
(USD)
CAD
Download
Add to Cart
MPF-32 32 8 14 1.5 1.5 3.5 M3 27.01 CAD Cart

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MPF-32 5.1×10-7 5.2

*1: These are values with max. bore diameter.

Part Number Standard Bore Diameter
D
4 5 6 6.35 8 9.525 10 12 14 15
MPF-32 - - - - -

● The standard bore diameter (dimensional tolerance is H8) 9.525 of MPF-40MPF-50 is order-made. Please contact our customer service regarding delivery.
●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.

Material/Finish

MPF
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Structure

MPFPhoto Sensor Flange


Characteristics

  • Photo sensor flange for origin detection.
  • Light weight and ultra small moment of inertia. High response.
  • Bore - completed products. Bore diameter of φ4 to φ15.

MPFPhoto Sensor Flange

  • Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.

Product List

Click here to see MPF