• Coupling Option
  • Couplicon Option

Photo Sensor Flange

MPF

Dimension Drawing

MPFPhoto Sensor Flange寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Part Number AWBFtGM Standard Bore Diameter
D
Price
(USD)
CAD
Download
Add to Cart
MPF-32 32 8 14 1.5 1.5 3.5 M3 27.01 CAD Cart
MPF-40 40 10 20 1.5 2 4.5 M3 34.69 CAD Cart
MPF-50 50 10 25 1.5 2.5 4.5 M4 40.92 CAD Cart

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MPF-32 5.1×10-7 5.2
MPF-40 1.4×10-6 9.8
MPF-50 3.5×10-6 15

*1: These are values with max. bore diameter.

Part Number Standard Bore Diameter
D
4 5 6 6.35 8 9.525 10 12 14 15
MPF-32 - - - - -
MPF-40 - -
MPF-50 - -

● The standard bore diameter (dimensional tolerance is H8) 9.525 of MPF-40MPF-50 is order-made. Please contact our customer service regarding delivery.
●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.

Material/Finish

MPF
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Structure

MPFPhoto Sensor Flange


Characteristics

  • Photo sensor flange for origin detection.
  • Light weight and ultra small moment of inertia. High response.
  • Bore - completed products. Bore diameter of φ4 to φ15.

MPFPhoto Sensor Flange

  • Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.

Product List