• Plungers

PSSS

Small Plunger

Dimension Drawing

PSSSSmall Plunger寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
M16
Type
All
Heavy load
Super heavy load

Unit : mm

Part Number M(coarse) s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type CAD RFQ
PSSS-4-1 M4 1.2 9 2.1 2 BB-4 2/9 0.6 × Heavy load CAD RFQ
PSSS-5-1 M5 1.5 12 2.65 2.5 BB-5 4.9/15 1 × Heavy load CAD RFQ
PSSS-6-1 M6 1.5 13 3.2 3 BB-8 5.9/20 1.5 × Heavy load CAD RFQ
PSSS-8-1 M8 2 15 4 4 BB-8 5.9/20 3 × Heavy load CAD RFQ
PSSS-10-1 M10 2.5 16 5 5 BB-10 9.8/29 5.5 × Heavy load CAD RFQ
PSSS-12-1 M12 3.5 20 6 6 BB-12 9.8/29 10 × Heavy load CAD RFQ
PSSS-16-1 M16 4.5 22 8 8 BB-12 20/59 20 × Heavy load CAD RFQ
PSSS-4-3 M4 1.2 9 2.1 2 BB-4 4/11.5 0.6 × Super heavy load CAD RFQ
PSSS-5-3 M5 1.5 12 2.65 2.5 BB-5 6/24.2 1 × Super heavy load CAD RFQ
PSSS-6-3 M6 1.5 13 3.2 3 BB-8 9.4/29.5 1.5 × Super heavy load CAD RFQ
PSSS-8-3 M8 2 15 4 4 BB-8 13.5/43.7 3 × Super heavy load CAD RFQ
PSSS-10-3 M10 2.5 16 5 5 BB-10 19.1/53.3 5.5 × Super heavy load CAD RFQ
PSSS-12-3 M12 3.5 20 6 6 BB-12 24.5/58.8 10 × Super heavy load CAD RFQ
PSSS-16-3 M16 4.5 22 8 8 BB-12 26.6/78.7 20 × Super heavy load CAD RFQ
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
PSSS-1*1 PSSS-3*1
Main body Equivalent to SUS304 Equivalent to SUS304
Pin SUS440C
(hardness: 55-60 HRC)
SUS440C
(hardness: 55-60 HRC)
Spring SUS631J1 SUS631J1
Vibration Resistant
Treatment
- -

*1: To distinguish between PSSS-3 and PSSS-1, a red mark is prepared on the hexagon socket.


Characteristics

  • PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
  • PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Materials and load types can be selected by a product code.
Product Code Material Load Type
PSS-2 Steel Light Load
PSS-1 Steel Heavy load
PSSS-1 Stainless Steel Heavy load
PSSS-3 Stainless Steel Super heavy load

Usage Example

PSSSSmall Plunger


Related Products

Use a ball button BB with excellent abrasion resistance on the recipient.
BB

PSSSSmall Plunger