• Plungers

PLP

Long Stroke Plunger

Dimension Drawing

PLPLong Stroke Plungers寸法図

Specs/CAD

Select

M (Coarse)
All
M16
M24
M30
M12
L
All
50
60
125
70
43
85
Type
All
軽荷重
重荷重

Unit : mm

Part Number M (Coarse) s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD RFQ
PLP-16B-10-S M16 10 50 35 8 2.5 5 BB-12 PPW-16 9.8/49 45 軽荷重 CAD RFQ
PLP-16-10-S M16 10 60 35 8 2.5 5 BB-12 PPW-16 13/39 52 軽荷重 CAD RFQ
PLP-16-15-S M16 15 60 35 8 2.5 5 BB-12 PPW-16 9.8/39 52 軽荷重 CAD RFQ
PLP-16-20-S M16 20 60 35 8 2.5 5 BB-12 PPW-16 13/39 52 軽荷重 CAD RFQ
PLP-16-30-S M16 30 125 35 8 2.5 5 BB-12 PPW-16 18/39 100 軽荷重 CAD RFQ
PLP-24-15-S M24 15 60 45 10 3.5 10 BB-16 PPW-24 20/98 105 軽荷重 CAD RFQ
PLP-30-20-S M30 20 70 45 15 3.5 14 BB-16 PPW-30 29/150 185 軽荷重 CAD RFQ
PLP-12-10-SS M12 10 43 35 5.5 2.5 4 BB-10 PPW-12 6.9/39 21 重荷重 CAD RFQ
PLP-16B-10-SS M16 10 50 35 8 2.5 5 BB-12 PPW-16 20/98 45 重荷重 CAD RFQ
PLP-16-10-SS M16 10 60 35 8 2.5 5 BB-12 PPW-16 26/78 52 重荷重 CAD RFQ
PLP-16-15-SS M16 15 60 35 8 2.5 5 BB-12 PPW-16 15/78 52 重荷重 CAD RFQ
PLP-16-20-SS M16 20 85 35 8 2.5 5 BB-12 PPW-16 17/78 70 重荷重 CAD RFQ
PLP-16-30-SS M16 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 重荷重 CAD RFQ
PLP-24-15-SS M24 15 60 45 10 3.5 10 BB-16 PPW-24 39/200 105 重荷重 CAD RFQ
PLP-30-20-SS M30 20 70 45 15 3.5 14 BB-16 PPW-30 49/290 185 重荷重 CAD RFQ
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
PLP-S PLP-SS
Main Body S45C
Ferrosoferric Oxide Film (Black)
S45C*1
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw SWCH12*2
Ferrosoferric Oxide Film (Black)
SWCH12*2
Ferrosoferric Oxide Film (Black)
Pin S45C
(Hardness: 57 - 63 HRC)
Trivalent Chromate Treatment
S45C
(Hardness: 57 - 63 HRC)
Ferrosoferric Oxide Film (Black)
Spring SWPB SWPB
Anti-Loosening Nylon Lock Nylon Lock

*1: The main body material for PLP-12-10-SS is SCM435 equivalent.
*2: The hex socket set screw material for PLP-12 is equivalent to SCM435, and PLP-24 and PLP-30 are S45C.


Characteristics

  • For applications with oil breakers, knockouts, positioners, etc.
  • With anti-loosening nylon lock.
  • PLP-S----Light Load
    PLP-SS----Heavy Load
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information

Precautions for Use

Install and remove from the pin side by using the plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Usage Example

For prevention of adhesion.

PLPLong Stroke Plunger


Related Products

A dedicated plunger wrench PPW for mounting or removal from the pin side is available.
PPW

PLPLong Stroke Plungers