Plungers

Image PAF PAFS FP MP MPS PSS PSSS PSP PSP-N
Part Name Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger Short Stroke Plunger Short Stroke Plunger
Part Number PAF PAFS FP MP MPS PSS PSSS PSP PSP-N
Feature Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball Small Plunger Small Plunger Pin Plunger with
Vibration Resistant Treatment
Light load
Thread Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Steel
Ball/ Pin Material Steel Stainless Steel Steel Steel Stainless Steel Steel Stainless Steel Steel Plastic
Thread Size M3 ~ M16 M3 ~ M16 M2 ~ M16 M2 ~ M16 M2 ~ M16 M4 ~ M16 M4 ~ M16 M3 ~ M12 M5 ~ M12
Load 1N ~ 116.3N 1N ~ 116.3N 0.7N ~ 49N 1.2N ~ 98N 1.2N ~ 116N 1.6N ~ 59N 2N ~ 78.7N 0.29N ~ 98.1N 2N ~ 14.7N
Vibration Resistant Treatment Yes Yes Yes Yes No Yes No Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List PAF-10-H PAF-10-H-P PAF-10-L PAF-10-L-P PAF-10-M PAF-10-M-P PAF-12-H PAF-12-H-P PAF-12-L PAF-12-L-P PAF-12-M PAF-12-M-P PAF-16-H PAF-16-H-P PAF-16-L PAF-16-L-P PAF-16-M PAF-16-M-P PAF-3-H PAF-3-H-P PAF-3-L PAF-3-L-P PAF-3-M PAF-3-M-P PAF-4-H PAF-4-H-P PAF-4-L PAF-4-L-P PAF-4-M PAF-4-M-P PAF-5-H PAF-5-H-P PAF-5-L PAF-5-L-P PAF-5-M PAF-5-M-P PAF-6-H PAF-6-H-P PAF-6-L PAF-6-L-P PAF-6-M PAF-6-M-P PAF-8-H PAF-8-H-P PAF-8-L PAF-8-L-P PAF-8-M PAF-8-M-P PAFS-10-H PAFS-10-H-P PAFS-10-L PAFS-10-L-P PAFS-10-M PAFS-10-M-P PAFS-12-H PAFS-12-H-P PAFS-12-L PAFS-12-L-P PAFS-12-M PAFS-12-M-P PAFS-16-H PAFS-16-H-P PAFS-16-L PAFS-16-L-P PAFS-16-M PAFS-16-M-P PAFS-3-H PAFS-3-H-P PAFS-3-L PAFS-3-L-P PAFS-3-M PAFS-3-M-P PAFS-4-H PAFS-4-H-P PAFS-4-L PAFS-4-L-P PAFS-4-M PAFS-4-M-P PAFS-5-H PAFS-5-H-P PAFS-5-L PAFS-5-L-P PAFS-5-M PAFS-5-M-P PAFS-6-H PAFS-6-H-P PAFS-6-L PAFS-6-L-P PAFS-6-M PAFS-6-M-P PAFS-8-H PAFS-8-H-P PAFS-8-L PAFS-8-L-P PAFS-8-M PAFS-8-M-P FP-10 FP-12 FP-16 FP-2 FP-3 FP-4 FP-5 FP-6 FP-8 MP-10 MP-12 MP-16 MP-2 MP-3 MP-4 MP-5 MP-6 MP-8 MPS-10 MPS-10-Z MPS-12 MPS-12-Z MPS-16 MPS-16-Z MPS-2 MPS-3 MPS-3-Z MPS-4 MPS-4-Z MPS-5 MPS-5-Z MPS-6 MPS-6-Z MPS-8 MPS-8-Z PSS-10-1 PSS-10-2 PSS-12-1 PSS-12-2 PSS-16-1 PSS-16-2 PSS-4-1 PSS-4-2 PSS-5-1 PSS-5-2 PSS-6-1 PSS-6-2 PSS-8-1 PSS-8-2 PSSS-10-1 PSSS-10-3 PSSS-12-1 PSSS-12-3 PSSS-16-1 PSSS-16-3 PSSS-4-1 PSSS-4-3 PSSS-5-1 PSSS-5-3 PSSS-6-1 PSSS-6-3 PSSS-8-1 PSSS-8-3 PSP-10-5 PSP-10-5-S PSP-10-5-Z PSP-12-5 PSP-12-5-S PSP-12-5-Z PSP-3-1.5 PSP-3-1.5-S PSP-3-3 PSP-3-3-S PSP-4-2 PSP-4-2-S PSP-4-4 PSP-4-4-S PSP-4B-2-S PSP-5-3 PSP-5-3-S PSP-5-5 PSP-5-5-S PSP-5B-3 PSP-6-3 PSP-6-3-S PSP-6-5 PSP-6-5-S PSP-8-3 PSP-8-3-S PSP-8-3-Z PSP-8-4 PSP-8-4-S PSP-8-5 PSP-8-5-S PSP-8-5-Z PSP-10-5-N PSP-12-5-N PSP-5-3-N PSP-5-5-N PSP-6-3-N PSP-6-5-N PSP-8-3-N PSP-8-5-N