• Grips

GIRS-SS

Stainless Steel Revolving Grip

Dimension Drawing

GIRS-SSStainless Steel Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M Lm d d1 e H h h1 h2 B Mass (g) CAD RFQ
GIRS-18-M6-SS 18 M6 13 13 9 1 71 45 20 5 11 122 CAD RFQ
GIRS-20-M8-SS 20 M8 16 15 12 1 76 50 20 5 13 165 CAD RFQ
GIRS-24-M10-SS 24 M10 20 19 14 1 92 65 20 6 17 302 CAD RFQ

Material/Finish

GIRS-SS
Grip Part SUS304
Thread Part SUS304

Characteristics

  • The revolving grip made of all stainless steel.
  • It is superior in corrosion resistance and strength.
  • The grip and thread parts can be disassembled so the cleaning work is easy.
  • For food machinery and chemical manufacturing devices that require hygiene control.

Related Products

There are revolving grips of the same shape with aluminum grip and steel thread part GIRA.
GIRA-EL

GIRS-SSStainless Steel Revolving Grip

Stainless steel fixed type grip GSS.
GSS

GIRS-SSStainless Steel Revolving Grip