Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | d1 | H | h | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GNTR-18-M5 | 18 | M5 | 0.8 | 10 | 12 | 6.5 | 51 | 50 | 2.5 | 23 | 3.98 | CAD | Cart |
GNTR-19-M6 | 19 | M6 | 1 | 13 | 13 | 8 | 66 | 65 | 3 | 40 | 4.57 | CAD | Cart |
GNTR-24-M8 | 24 | M8 | 1.25 | 16 | 17 | 10.3 | 81 | 80 | 4 | 84 | 5.20 | CAD | Cart |
GNTR-28-M10 | 28 | M10 | 1.5 | 18 | 20 | 13 | 96 | 95 | 5 | 141 | 7.23 | CAD | Cart |
Material/Finish
GNTR Thread Part: Made of Steel | |
---|---|
Grip Part | Nylon 6 (Black) |
Thread Part | SS400 Trivalent Chromate Treatment |
Characteristics
- Back mounting method with hexagon socket
- The thread parts made of steel and stainless steel are standardized.