Grips

About Grips

Grips are machine elements which can be gripped for operation when mounted on devices, equipment, handles, etc.
Types include Revolving Grips, where the hand-held part rotates, and Fixing Grips, where it does not.
Revolving Grips can be disassembled for interior washing, while Retractable Revolving Grips have a mechanism preventing unintentional leverage, in which they are pulled up and then over.

Image GFUS GIRA-EL GIRS-SS GNTR GNTRS GTR RM NP GGB
Part Name Retracting Unit for Grip Aluminum Revolving Grip Stainless Steel Revolving Grip Revolving Grip Revolving Grip Revolving Grip Plated Revolving Grip Tapered Revolving Grip Rubber Ball Revolving Grip
Part Number GFUS GIRA-EL GIRS-SS GNTR GNTRS GTR RM NP GGB
Feature Does Not Fall Unexpectedly Aluminum
Easy to Clean
All Stainless Steel
Easy to Clean
Installing from back side Installing from back side Low cost Designed for Easy to grip Taper Design Pure Touch
Function - Rotation Rotation Rotation Rotation Rotation Rotation Rotation Rotation
Type Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Steel Steel Stainless Steel Steel Steel Steel Steel
Thread Size M6 M6 ~ M10 M6 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10 M6 ~ M16 M6 ~ M12 M6 ~ M10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List GFUS-M6-M8 GIRA-18-M6-EL GIRA-20-M8-EL GIRA-24-M10-EL GIRS-18-M6-SS GIRS-20-M8-SS GIRS-24-M10-SS GNTR-18-M5 GNTR-19-M6 GNTR-24-M8 GNTR-28-M10 GNTRS-18-M5 GNTRS-19-M6 GNTRS-24-M8 GNTRS-28-M10 GTR-18-M5 GTR-19-M6 GTR-24-M8 GTR-28-M10 RM-10 RM-12 RM-16 RM-6 RM-8 NP-10 NP-12 NP-6 NP-8 GGB-10 GGB-6 GGB-8
Image GTM GTMS GTF GTFS HS SM GSS
Part Name Fixing Grip Fixing Grip Fixing Grip Fixing Grip Straight Fixing Grip Plated Fixing Grip Stainless Steel Fixing Grip
Part Number GTM GTMS GTF GTFS HS SM GSS
Feature Durable Screw Durable Screw Durable Screw Durable Screw Light-weight Grip Designed for Easy to grip Corrosion Resistance
High Strength
Function Fix Fix Fix Fix Fix Fix Fix
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Aluminum Alloy Steel Stainless Steel
Thread Size M5 ~ M12 M5 ~ M12 M5 ~ M12 M5 ~ M10 M5 ~ M10 M4 ~ M16 M5 ~ M12
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List GTM-18-M5 GTM-19-M6 GTM-24-M8 GTM-28-M10 GTM-28-M12 GTMS-18-M5 GTMS-19-M6 GTMS-24-M8 GTMS-28-M10 GTMS-28-M12 GTF-18-M5 GTF-19-M6 GTF-24-M10 GTF-24-M8 GTF-28-M10 GTF-28-M12 GTFS-18-M5 GTFS-19-M6 GTFS-24-M10 GTFS-24-M8 GTFS-28-M10 HS-10 HS-5 HS-6 HS-8 SM-10 SM-12 SM-16 SM-4 SM-5 SM-6 SM-8 GSS-10 GSS-12 GSS-5 GSS-6 GSS-8